For first-time commissioning of the Processing Unit (PU) or PU Compact.
- Article no.:
- DK 7030080
- Product description
- For first-time commissioning of the Processing Unit (PU) or PU Compact. During initial start-up, the programming cable connects the CMC III Processing Unit/Compact to the USB interface of a PC. A driver for Windows systems is also included with the supply and must be installed on the PC.
- Supply includes
- CD-ROM with USB driver software
System description - Length
- 3 m
- Dimensions
- Length: 3 m
- Interfaces/connections
- Connector (type): USB-AMini USB
- Operating temperature range
- 0 °C...55 °C
- Ambient humidity (non-condensing)
- 5...95 %
- Packs of
- 1 pc(s).
- Net weight
- 0.099 kg
- Gross weight
- 0.113 kg
- Customs tariff number
- 85444290
- EAN
- 4028177659407
- ETIM 9
- EC000313
- ECLASS 8.0
- 27189253
- Product description
- DK CMC III programming cable USB, For commissioning the CMC III Processing Units, L: 3 m, 1 x USB series A, 1 x Mini USB
- Data sheets
- Graphics
7030.080
CMC III programming cable
Packs of 1
The programming cable is required for commissioning of the Processing
Unit (PU) or PU Compact. A CD with USB driver software is also enclosed
with the cable.
Technical specifications:
Connector 1: USB series A (for laptop)
Connector 2: Mini USB (for CMC III PU)
Length: 3 m
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
Included in the pack: Cable, quick reference guide and CD
CMC III programming cable
Packs of 1
The programming cable is required for commissioning of the Processing
Unit (PU) or PU Compact. A CD with USB driver software is also enclosed
with the cable.
Technical specifications:
Connector 1: USB series A (for laptop)
Connector 2: Mini USB (for CMC III PU)
Length: 3 m
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
Included in the pack: Cable, quick reference guide and CD