CMC III mounting units

Article number: DK 7030088

To accommodate CMC III components.

Article number:
DK 7030088
Design
For PU, PU Compact, control units, CMC III CAN bus unit and CMC III power pack.
Product description
Depending on the design, the mounting unit can accommodate 1 or 3 Processing Units / sensor units etc. The 482.6 mm version (19" levels) can accommodate 3 units. The enclosure frame version can accommodate 1 unit.
Benefits
Fire protection: Self-extinguishing to UL 94 HB
Applications
Accommodation of CMC III components.
Function principle
CMC III Processing Unit
CMC III Processing Unit Compact
CMC III control unit
CMC III power pack
CMC III LTE unit
CMC III door control module
Material
Plastic
Colour
RAL 9005
Supply includes
Mounting unit 1 U
2 blanking covers
Assembly parts
Number of locations
3
Installation options
482.6 mm (19") level
Note
For installing CMC III units in network and server racks
To accommodate up to three CMC III enclosures and for mounting in the 482.6 mm (19") section.
Dimensions
Width: 482.6 mm
Depth: 141 mm
Packs of
1 pc(s).
Net weight
0.423 kg
Gross weight
0.539 kg
PCF per pack (cradle-to-gate)
2.1 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
39269097
EAN
4028177709423
ETIM 9
EC002627
ECLASS 8.0
27189253
Product description
DK CMC III mounting units, 1 U, 482.6 mm (19")