CMC III temperature sensor
- Article number:
- DK 7030110
- Design
- Temperature sensor
- Benefits
- Fast connection and automatic detection via plug & play
- Power is supplied via the CAN-BUS interface.
- Applications
- Enclosure monitoring in IT, industry and facility management
- Monitoring of enclosures, rooms and containers in the IT environment
- Function principle
- Settings can be made via the CMC III processing unit or IoT interface
- The CMC III temperature sensor monitors the ambient temperature in the enclosure.
- With a passive airflow the integrated sensor in the enclosure can be used. For applications without an active airflow, the external NTC sensor provided must be connected.
- Measurement range for external sensors: -40 °C...+80 °C
- Material
- Plastic
Front: Smooth
Enclosure: Textured - Colour
- Front: RAL 9005
Enclosure: RAL 7035 - Supply includes
- Sensor
Mounting plate
Assembly parts
External temperature sensor with connection cable and connector
NTC sensor, length 1.80 m
max. cable length 2 m - Connection to the CAN bus
- Direct
- Interfaces
- 2 x RJ45 CAN bus
- Jack
- No. of participants per IoT interface (max.)
- 32
- No. of participating PU compact (max.)
- 4
- No. of participating PU (max.)
- 32
- No. of PDU devices (max.)
- 16
- Measuring technique
- internal NTC resistor
- external NTC resistor
- Dimensions
- Width: 80 mm
Height: 30 mm
Depth: 40 mm - Operating temperature range
- 0 °C...55 °C
- Ambient humidity (non-condensing)
- 5...95 %
- Packs of
- 1 pc(s).
- Net weight
- 0.18 kg
- Gross weight
- 0.18 kg
- PCF per pack (cradle-to-gate)
- 0.8 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 90269000
- EAN
- 4028177659483
- ETIM 9
- EC002627
- ECLASS 8.0
- 27189253
- Product description
- DK CMC III Temperature sensor, WHD: 80x28x40 mm
- Documentation
- Instructions
- Quick guide
- Data sheets
- Graphics
7030.110
CMC III temperature sensor with CAN bus
Packs of 1
Compact plastic housing with ventilated front in RAL 9005.
Housing in RAL 7035,
The sensor has two RJ45 connections with an integrated CAN bus. The
sensor is automatically detected by the
CMC III system, the Processing Unit, and is provided with a sequential
number in the bus sequence. Integrated multi-colour LED as status
display.
An NTC temperature sensor is integrated into the sensor housing to
measure the airflow temperature.
An external NTC temperature sensor with connection cable is also
enclosed. When this external sensor is plugged in, the internal
temperature sensor is switched off.
The power supply is ensured by connection to the CAN bus for the
Processing Unit.
The warning and alarm limit values can be set via the software for the
CMC III Processing Unit, however they are saved in the sensor itself.
Technical specifications:
NTC resistor: 10 k Ohm at 25 °C
Temperature measurement range (internal sensor): 0 °C to 55 °C
Temperature measurement range (external sensor): -40 °C to 80 °C
Measurement precision: +/- 2 °K between 10 °C and 40 °C for external
sensor
Resolution: 0.1 °K
Jack for external sensor: 1
CAN bus jacks RJ45: 2
Protection category: IP 30 to IEC 60 529
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
WxHxD: 80 x 28 x 40 mm
Included in the pack: Sensor, temperature sensor with 2 m connection
cable and plug, quick reference guide and universal mounting set
CMC III temperature sensor with CAN bus
Packs of 1
Compact plastic housing with ventilated front in RAL 9005.
Housing in RAL 7035,
The sensor has two RJ45 connections with an integrated CAN bus. The
sensor is automatically detected by the
CMC III system, the Processing Unit, and is provided with a sequential
number in the bus sequence. Integrated multi-colour LED as status
display.
An NTC temperature sensor is integrated into the sensor housing to
measure the airflow temperature.
An external NTC temperature sensor with connection cable is also
enclosed. When this external sensor is plugged in, the internal
temperature sensor is switched off.
The power supply is ensured by connection to the CAN bus for the
Processing Unit.
The warning and alarm limit values can be set via the software for the
CMC III Processing Unit, however they are saved in the sensor itself.
Technical specifications:
NTC resistor: 10 k Ohm at 25 °C
Temperature measurement range (internal sensor): 0 °C to 55 °C
Temperature measurement range (external sensor): -40 °C to 80 °C
Measurement precision: +/- 2 °K between 10 °C and 40 °C for external
sensor
Resolution: 0.1 °K
Jack for external sensor: 1
CAN bus jacks RJ45: 2
Protection category: IP 30 to IEC 60 529
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
WxHxD: 80 x 28 x 40 mm
Included in the pack: Sensor, temperature sensor with 2 m connection
cable and plug, quick reference guide and universal mounting set