Door kit for Automatic Door Opening (ADO)

Article number: DK 7030250

Gas pressure damper system, allowing the door to be opened in any emergency situation. The door kit is connected and activated using the corresponding door control module.

Article number:
DK 7030250
Design
for 2-piece sheet steel door
Product description
For automatic opening of a rack's doors in emergency situations. Connected and activated via the Door Control Module.
Function principle
The doors are kept closed by a magnetic system. If the power supply to the magnets is interrupted, the gas pressure damper system pushes the door open.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
with gas pressure damper system
Cable harness
Magnetic lock
Assembly parts
Packs of
1 pc(s).
Net weight
4.746 kg
Gross weight
4.946 kg
Customs tariff number
83015000
EAN
4028177695863
ETIM 9
EC001770
ECLASS 8.0
27390190
Product description
DK Door kit, For 2-piece door, 24 V DC
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
White Paper
7030.250
Door kit for TS IT
Packs of 1 kit
To automatically open the doors in TS IT racks. Suitable for the TS IT
rack with two-piece, vertically divided solid sheet steel door. The kit
contains a gas pressure damper which constantly pushes both halves of
the door open. The electric solenoids keep the door shut until the power
supply is interrupted. The kit consists of two gas pressure dampers,
cable harness, 4 electro-magnetic locks and assembly parts.
Technical specifications:
Temperature application range:
-5 °C to 45 °C
Humidity range:
5% to 95% relative humidity, non-condensing
IP protection category: IP40 to IEC 60 529
Rated voltage: 24 V DC
Rated current: 520 mA