Product expires on: Dec 31, 2023
- Article no.:
- DK 7030.261
- Product description
- For automatic opening of the rack doors in emergency situations, in applications with under-pressure in the rack. The door kit extension must be connected and activated in combination with the door kit via the door control module.
- Applications
- Applications with underpressure in the rack, such as LCP or powerful server fan motors
- Function principle
- The motor pushes the door open until the underpressure is released.
- Material
- Sheet steel
Aluminium
Plastic - Supply includes
- 2 spindle motors
2 push frames
Instructions
Assembly parts
Spindle motor
Assembly parts - Packs of
- 2 pc(s).
- Gross weight
- 3.78 kg
- Customs tariff number
- 85269200
- EAN
- 4028177698611
- ETIM 9
- EC001770
- ECLASS 8.0
- 27390190
- Product description
- DK Door kit, For climate control applications (LCP), 24 V DC
- Documentation
- Instructions
- White Paper
7030.261
Door kit for TS IT, extension for LCP
Packs of 2
To automatically open the doors in TS IT racks. The spindle motor is
used in addition to door kits with gas pressure dampers/solenoids. The
kit contains two spindle motors which ensure that the doors are pushed
open in a rack with negative pressure. The spindle motors use a
compressive force of 1,000 N to counter the force of the fans for the
cooling system/server which hold the doors closed.
The kit consists of two spindle motors, one each for the front door and
the rear door with assembly parts.
Technical specifications:
Temperature application range:
-5 °C to 45 °C
Humidity range:
5% to 95% relative humidity, non-condensing
IP protection category: IP40 to IEC 60 529
Force: 1000 N
Rated voltage: 24 V DC
Rated current: 900 mA
Door kit for TS IT, extension for LCP
Packs of 2
To automatically open the doors in TS IT racks. The spindle motor is
used in addition to door kits with gas pressure dampers/solenoids. The
kit contains two spindle motors which ensure that the doors are pushed
open in a rack with negative pressure. The spindle motors use a
compressive force of 1,000 N to counter the force of the fans for the
cooling system/server which hold the doors closed.
The kit consists of two spindle motors, one each for the front door and
the rear door with assembly parts.
Technical specifications:
Temperature application range:
-5 °C to 45 °C
Humidity range:
5% to 95% relative humidity, non-condensing
IP protection category: IP40 to IEC 60 529
Force: 1000 N
Rated voltage: 24 V DC
Rated current: 900 mA