Connects CAN bus units for information and power transmission.
- Article number:
- DK 7030480
- Product description
- For connecting the PU to the CAN bus sensors III, units III and control units III as a bus, also for cabling together. Because it is available in different lengths, the CMC III system can be adapted to various applications and built to a custom design.
- Applications
- For connecting the CAN bus units.
- Information and power transfer of the individual CAN bus units.
- Length
- 3 m
- Dimensions
- Length: 3 m
- Interfaces/connections
- Connector (type): RJ45RJ45
- Operating temperature range
- 0 °C...55 °C
- Ambient humidity (non-condensing)
- 5...95 %
- Packs of
- 1 pc(s).
- Net weight
- 0.12 kg
- Gross weight
- 0.131 kg
- Customs tariff number
- 85444290
- EAN
- 4028177695924
- ETIM 9
- EC000313
- ECLASS 8.0
- 27189253
- Product description
- DK CMC III CAN bus connection cable, L: 3 m, type: RJ45
7030.480
CMC III CAN bus connection cable
Packs of 1
This can be used to connect the PU with the CAN bus
sensors, units and control units as a bus. Also for cabling together.
The cable is used to transmit information and power to the individual
CAN bus units.
Technical specifications:
Connector 1: RJ45
Connector 2: RJ45
Length: 3 m
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
Included in the pack: Cable and cable holder
CMC III CAN bus connection cable
Packs of 1
This can be used to connect the PU with the CAN bus
sensors, units and control units as a bus. Also for cabling together.
The cable is used to transmit information and power to the individual
CAN bus units.
Technical specifications:
Connector 1: RJ45
Connector 2: RJ45
Length: 3 m
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
Included in the pack: Cable and cable holder