Telescopic slides for component shelves, for mounting on the VX enclosure frame and for upgrading existing VX and TS applications

Article number: DK 7066700

For retrospectively converting fixed component shelves to full withdrawal by exchanging the fastening bolts or mounting rails (heavy-duty version) for the telescopic slides.

Article number:
DK 7066700
Product description
Fixed component shelves are easily converted to full withdrawal. For this purpose, the existing fastening bolts or mounting rails (heavy-duty version) are exchanged for the telescopic slides.
Material
Sheet steel
Surface finish
Zinc-plated
Suitable for component shelf depth
700 mm
Load capacity
100 kg
Note
For installation and locking on a 25 mm pitch pattern in the enclosure depth.
Packs of
2 pc(s).
Net weight
4.13 kg
Gross weight
4.33 kg
PCF per pack (cradle-to-gate)
16.5 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177221468
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Telescopic slides for component shelf, 100 kg, For D: 700 mm
Documentation
Instructions
Heavy duty telescopic slides D: 700 mm

Fully extendible. Fixed component shelves are easily
retro-converted to full withdrawal. In this case the
existing fastening bolts or mounting rails are replaced
by the telescopic slides and fitted to the component
shelf's divider kit.
For use with 700 mm deep component shelves
For installation and locking on a 25 mm pitch pattern
in the enclosure depth; load capacity per pair: 50/100
kg.
Material: Sheet steel, spray finished in RAL 7035