Assembly screws

Article no.: DK 7094.130

For electronic equipment, 482.6 mm (19˝) installed components and blanking plates.

Article no.:
DK 7094.130
Design
Multi-tooth 25
Product description
For electronic equipment, 482.6 mm (19") installed components and blanking plates.
Supply includes
Plastic washers
Assembly instruction
Max. tightening torque 3 Nm
Dimensions
Thread: M5
Thread length: 16 mm
Packs of
50 pc(s).
Net weight
0.15 kg
Gross weight
0.18 kg
Customs tariff number
73181900
EAN
4028177663046
ETIM 9
EC000889
ECLASS 8.0
23110190
Product description
DK Multi-tooth screws, M5 x 16 mm, Bitgröße: 25