- Article number:
- EL 7094.140
- Design
- Multi-tooth 30
- Product description
- For electronic equipment, 482.6 mm (19") installed components and blanking plates.
- Supply includes
- Plastic washers
- Assembly instruction
- Max. tightening torque 3 Nm
- Dimensions
- Thread: M6
Thread length: 16 mm - Packs of
- 50 pc(s).
- Net weight
- 0.25 kg
- Gross weight
- 0.3 kg
- Customs tariff number
- 73181900
- EAN
- 4028177663053
- ETIM 9
- EC000889
- ECLASS 8.0
- 23110190
- Product description
- DK Multi-tooth screws, M6 x 16 mm, Bitgröße: 30