For structured routing of entire cable bundles, all-round attachment for universal use, connection comb.
- Article number:
- DK 7111222
- Product description
- For structured routing of entire cable bundles, the cable bars may be secured to a variety of different positions inside the enclosure.
- Applications
- All-round attachment for universal use for vertical and horizontal cable routing inside the enclosure or within the distributor level.
- Material
- Support: Sheet steel
Cable routing bars, connection combs: Plastic UL 94-V0 - Colour
- RAL 9005
- Supply includes
- Cable routing bars
Connection combs - Number connection combs
- 2
- Note
- Size of individual chambers (WxD) approx. 34 x 100 mm
- Units
- 4 U
- Packs of
- 4 pc(s).
- Net weight
- 0.812 kg
- Gross weight
- 0.98 kg
- PCF per pack (cradle-to-gate)
- 3.5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177519565
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
- DK Cable routing bars for universal use, 4 U, RAL 9005
- Documentation
- Instructions
Cable bracket, 4 U
4 U cable bracket with 4 x 1 U single brackets for
guiding individual cables horizontally and vertically
in the enclosure or within the distribution level or
for extending existing units by baying by means of
connecting piece. For this the connecting piece is put
between two bracket elements and thus connects the
elements by forming an additional guide chamber
between the bracket elements. The connecting pieces
needed for baying are contained within the units.
delivery scope. The single bracket has a height of
approx one height unit (44.45 mm) and thus enables the
U related cable feed of whole cable bunches.
Each individual cable bracket can be opened
selectively and independently of the others and closed
again by means of a turning catch. It thus enables
straightforward structuring of the cabling and also
flexible change to it
Support element sheet steel, spray finished
Cable feed brackets, connecting pieces, turning
catches, plastic
4 U cable bracket with 4 x 1 U single brackets for
guiding individual cables horizontally and vertically
in the enclosure or within the distribution level or
for extending existing units by baying by means of
connecting piece. For this the connecting piece is put
between two bracket elements and thus connects the
elements by forming an additional guide chamber
between the bracket elements. The connecting pieces
needed for baying are contained within the units.
delivery scope. The single bracket has a height of
approx one height unit (44.45 mm) and thus enables the
U related cable feed of whole cable bunches.
Each individual cable bracket can be opened
selectively and independently of the others and closed
again by means of a turning catch. It thus enables
straightforward structuring of the cabling and also
flexible change to it
Support element sheet steel, spray finished
Cable feed brackets, connecting pieces, turning
catches, plastic