Snap-in cable routing

Article number: DK 7111310

Article number:
DK 7111310
Design
For twisting
Benefits
Easy opening for cable management and twisting
Material
Polyamide 6.6, self-extinguishing to UL 94-V2
Colour
Natural
Cable entry
Max. cable diameter: 12.7 mm
For system punchings with Ø
4.5 mm
4.7 mm
Max. cable diameter
12.7 mm
Packs of
10 pc(s).
Net weight
0.01 kg
Gross weight
0.013 kg
Customs tariff number
39269097
EAN
4028177551602
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
DK snap-in cable routing, for twist-mounting, for fast, tool-free assembly, for max. Ø 12.7 mm, polyamide, natural
Documentation
Info sheet