For flexible, system-compatible cable routing at the side of the 482.6 mm (19") mounting angles.
- Article number:
- DK 7111900
- Product description
- For flexible, system-compatible cable routing at the side of the 482.6 mm (19") mounting angles.
- Material
- Steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Dimensions
- Height: 85 mm
Depth: 125 mm - Packs of
- 10 pc(s).
- Net weight
- 0.95 kg
- Gross weight
- 0.991 kg
- PCF per pack (cradle-to-gate)
- 5.3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024200
- EAN
- 4028177147928
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
- DK Cable shunting ring, TxH: 125x85 mm
- Documentation
- Info sheet
Cable shunting ring, zinc-plated, passivated
The zinc-plated, passivated cable shunting rings, made
from HxD 85 x 125 mm steel sheet, are fitted on
telecommunication system strips or direct in
telecommunication distribution enclosures and support
the flexible, system-compatible cable routing.
Material: Sheet steel, zinc-plated, passivated
Dimensions: HxD 85 x 125 mm
Packs of 10
The zinc-plated, passivated cable shunting rings, made
from HxD 85 x 125 mm steel sheet, are fitted on
telecommunication system strips or direct in
telecommunication distribution enclosures and support
the flexible, system-compatible cable routing.
Material: Sheet steel, zinc-plated, passivated
Dimensions: HxD 85 x 125 mm
Packs of 10