Potential equalisation rail, current carrying capacity approx. 200 A.
- Article number:
- DK 7113000
- Product description
- Current carrying capacity approx. 200 A.
- Supply includes
- Earth rail made from E-Cu 57 to DIN EN 12 163, DIN EN 13 601, 15 x 5 mm
20 connection points with M5 screws
2 earth connections 25 mm²
2 isolators
Assembly parts - Dimensions
- Width: 15 mm
Height: 5 mm
Length: 450 mm - To fit
- Enclosure type: AX
VX
VX IT
TS
TS IT
AX wall-mounted enclosure, 3-part
Width: > 600 mm
Depth: > 600 mm
Width/depth: 800 mm - Packs of
- 1 pc(s).
- Net weight
- 0.402 kg
- Gross weight
- 0.436 kg
- Customs tariff number
- 74198090
- EAN
- 4028177124943
- ETIM 9
- EC000329
- ECLASS 8.0
- 27400605
- Product description
- DK earth rail, horizontal, length 450 mm, W/D: >600 mm
- Declarations
- Manufacturer's declaration
- Documentation
- Info sheet
Earth rail / potential equalisation rail
For installing in network and server enclosures or wall-mounted
distribution enclosures, W/D: >600 mm. The E-Cu 57 earth rail has
two isolators, 20 M5 earth connections and two 25 mm
earth connections. The rail's current carrying
capacity is 200A.
Earthing rail length: 450 mm
For installing in network and server enclosures or wall-mounted
distribution enclosures, W/D: >600 mm. The E-Cu 57 earth rail has
two isolators, 20 M5 earth connections and two 25 mm
earth connections. The rail's current carrying
capacity is 200A.
Earthing rail length: 450 mm