Component shelf 2 U, static installation for attachment to the 482.6 mm (19") system punchings. Load capacity: 25 kg.
- Article number:
- DK 7119400
- Design
- 482.6 mm (19")
- Product description
- For mounting between 482.6 mm (19") mounting angles.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Load capacity
- 25 kg surface load, static
- Note
- Not suitable for combination with telescopic slides.
- Dimensions
- Width: 482.6 mm
Depth: 400 mm - Units
- 2 U
- Packs of
- 1 pc(s).
- Net weight
- 3.19 kg
- Gross weight
- 3.58 kg
- PCF per pack (cradle-to-gate)
- 12.9 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177187214
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Component shelf, WHD: 482,6x2 Ux400 mm, 25 kg, static, distance between levels:, static installation, For 482.6 mm (19") system punchings, RAL 7035
Component shelf, 2 U, static, 400 mm deep
Load capacity: 25 kg surface load, static
Material: Sheet steel, spray finished in RAL 7035
Dimensions (W x H x D): 483 mm x 88 mm x 400 mm
Load capacity: 25 kg surface load, static
Material: Sheet steel, spray finished in RAL 7035
Dimensions (W x H x D): 483 mm x 88 mm x 400 mm