To hold the patching cables.
- Article number:
- DK 7149135
- Product description
- To hold the patching cables.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Dimensions
- Width: 482.6 mm
Depth: 85 mm - Units
- 1 U
- Packs of
- 1 pc(s).
- Net weight
- 0.85 kg
- Gross weight
- 1.024 kg
- Customs tariff number
- 73269098
- EAN
- 4028177166646
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
- DK Cable routing channel, WHD: 482.6 mm (19")x1 Ux85 mm
482.6 mm (19") cable routing channel, 1 U
For holding and routing the shunting and patch cables
beneath a patch panel. The cable is fed out from a
steel sheet tray and can be routed onwards to the left
or right.
Material: Sheet steel
Colour: RAL 7035
For holding and routing the shunting and patch cables
beneath a patch panel. The cable is fed out from a
steel sheet tray and can be routed onwards to the left
or right.
Material: Sheet steel
Colour: RAL 7035