As an extension cover or for population as required.
- Article number:
- DK 7156005
- Product description
- As an extension cover or for population as required.
- Material
- Sheet steel
- Colour
- RAL 9005
- Build-up height
- 266 mm
- Note on Model No.
- Extended delivery times.
- Dimensions
- Width: 482.6 mm
- Units
- 6 U
- Packs of
- 2 pc(s).
- Net weight
- 2.9 kg
- Gross weight
- 3.08 kg
- PCF per pack (cradle-to-gate)
- 13 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177492134
- ETIM 9
- EC000456
- ECLASS 8.0
- 27189217
- Product description
- DK Blanking panel, 482.6 mm (19"), 6 U, Installation height: 266 mm, RAL 9005
482.6 mm (19") blanking panel, 6 U
Used as an extension cover or for fitting separately.
Installation height: 266 mm, 6 U
Version: Steel sheet
Spray-finish: RAL 9005
Dimensions (W x H x D): 483 mm x 266 mm x 23 mm
Used as an extension cover or for fitting separately.
Installation height: 266 mm, 6 U
Version: Steel sheet
Spray-finish: RAL 9005
Dimensions (W x H x D): 483 mm x 266 mm x 23 mm