Facilitates concealed, simple cable routing of large quantities of cables within the 482.6 mm (19˝) attachment level, for simple handling, the entire front panel may be removed via quick-release fasteners.
- Article number:
- DK 7158100
- Product description
- The duct facilitates concealed, simple cable routing of large quantities of cables to equipment within the 482.6 mm (19") attachment level. Large cut-outs ensure convenient, kink-free cable routing to the components top and bottom. For simple handling, the entire front panel may be removed via quick-release fasteners. After attaching the cables, these are held in position via nylon loop tapes, whilst the duct may be resealed.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- 5 nylon loops
- Units
- 2 U
- Packs of
- 1 pc(s).
- Net weight
- 1.7 kg
- Gross weight
- 1.762 kg
- Customs tariff number
- 83024200
- EAN
- 4028177500334
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
- DK Cable duct, 482.6 mm (19"), 2 U, Horizontal
482.6 mm (19") cable management duct, horizontal
The duct enables a large number of cables to be easily
concealed and routed to components installed inside the
19" attachment level. Large cutouts ensure convenient,
kink-free cable routing to the top and bottom
components.
The entire front panel can be removed using the quick
release fasteners to ensure easy handling. Velcro
fasteners can be used to hold the cables in place after
they have been fitted and whilst the duct is being
re-closed.
The duct enables a large number of cables to be easily
concealed and routed to components installed inside the
19" attachment level. Large cutouts ensure convenient,
kink-free cable routing to the top and bottom
components.
The entire front panel can be removed using the quick
release fasteners to ensure easy handling. Velcro
fasteners can be used to hold the cables in place after
they have been fitted and whilst the duct is being
re-closed.