For retrospectively converting fixed component shelves to full withdrawal by exchanging the fastening bolts or mounting rails (heavy-duty version) for the telescopic slides.
- Article number:
- DK 7161700
- Product description
- Fixed component shelves are easily converted to full withdrawal. For this purpose, the existing fastening bolts or mounting rails (heavy-duty version) are exchanged for the telescopic slides.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Suitable for component shelf depth
- 700 mm
- Load capacity
- 50 kg
- Note
- For installation and locking on a 25 mm pitch pattern in the enclosure depth.
- Packs of
- 2 pc(s).
- Net weight
- 2.568 kg
- Gross weight
- 2.78 kg
- PCF per pack (cradle-to-gate)
- 10.5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177221451
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Telescopic slides for component shelf, 50 kg, For D: 700 mm
- Documentation
- Instructions
Telescopic slides D: 700 mm
Two versions: max. load when fully extended: 50 kg The
fixed component shelf can easily be upgraded to a fully
extendible unit later on. In this case the existing
fastening bolts or mounting rails are replaced by the
telescopic rails and fitted to the component shelf.s
installation kit.
For use with 700 mm deep component shelves
Material: Sheet steel, zinc-plated, passivated
Two versions: max. load when fully extended: 50 kg The
fixed component shelf can easily be upgraded to a fully
extendible unit later on. In this case the existing
fastening bolts or mounting rails are replaced by the
telescopic rails and fitted to the component shelf.s
installation kit.
For use with 700 mm deep component shelves
Material: Sheet steel, zinc-plated, passivated