For installation in enclosures without 482.6 mm (19") accommodation.
- Article number:
- DK 7166035
- Design
- Slotted
- Product description
- For frame attachment, for installation in enclosures without 482.6 mm (19") accommodation.
- Benefits
- Mounting bolts or mounting rails may be installed on a 25 mm pitch pattern in the enclosure depth.
- Mounting hole for handles provided.
- Applications
- For installation in enclosures without 482.6 mm (19") accommodation
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- Component shelf, slotted
4 pc(s). fixing bolts - Installation options
- Static installation: Component shelf, 50 kg with fixing bolts on punched section without mounting flange
- Static installation: Component shelf, 100 kg with mounting rails on punched sections without mounting flange
- Depth variable: Component shelf, 50 kg with telescopic slides on punched sections without mounting flange
- Load capacity
- 50 kg area load
- Assembly instruction
- Additionally, two punched sections with mounting flanges are required for the inner mounting level
- Note
- Max. depth of component shelves = Enclosure depth - 100 mm.
- Dimensions
- Width: 471 mm
Height: 29 mm
Depth: 600 mm - To fit
- Enclosure type: VX
VX IT
TS IT
Width: 600 mm - Packs of
- 1 pc(s).
- Net weight
- 3.12 kg
- Gross weight
- 3.32 kg
- PCF per pack (cradle-to-gate)
- 14.6 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177165816
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Component shelf, WHD: 471x29x600 mm, 50 kg, Slotted, For W: 600 mm, RAL 7035
- Documentation
- Additional instructions
- Instructions
Component shelves for 600 mm wide network enclosures
Component shelves, W x D: 471 x 600 mm; made from 1.5
mm sheet steel, for 600 mm wide network enclosures.
The component shelf has slots for preventing heat
accumulation and can be loaded up to a maximum of 50
kg. The height of the fitted component shelves can be
adjusted using the 25 mm pitch pattern in network
enclosures with a DIN pitch pattern but is infinitely
adjustable in network enclosures with aluminium frames.
Material: sheet steel
Paint finish: RAL 7035.
W x D dimensions: 471 x 600 mm
Component shelves, W x D: 471 x 600 mm; made from 1.5
mm sheet steel, for 600 mm wide network enclosures.
The component shelf has slots for preventing heat
accumulation and can be loaded up to a maximum of 50
kg. The height of the fitted component shelves can be
adjusted using the 25 mm pitch pattern in network
enclosures with a DIN pitch pattern but is infinitely
adjustable in network enclosures with aluminium frames.
Material: sheet steel
Paint finish: RAL 7035.
W x D dimensions: 471 x 600 mm