With cut-outs for population with fibre-optic couplings.
- Article number:
- DK 7241045
- Product description
- With cut-outs for population with fibre-optic couplings.
- Applications
- for fibre-optic splicing box, depth-variable, and fibre-optic breakout box, 1 U
- Material
- Sheet steel
- Colour
- RAL 7035
- Number of locations
- 12
- for fibre-optic coupling
- SC duplex
- LC quad
- Units
- 1 U
- Packs of
- 1 pc(s).
- Net weight
- 0.21 kg
- Gross weight
- 0.265 kg
- Customs tariff number
- 94039910
- EAN
- 4028177167087
- ETIM 9
- EC001129
- ECLASS 8.0
- 19170113
- Product description
- DK Patch panel
Patch-Panel for fibre-optic splicing box 1 U
For installation of 12 SC Duplex couplings in the 1 U
fibre-optic splicing box. The patch panel is fastened
to the splicing box with quick release fasteners.
Material: Sheet steel
Colour: RAL 7035
For installation of 12 SC Duplex couplings in the 1 U
fibre-optic splicing box. The patch panel is fastened
to the splicing box with quick release fasteners.
Material: Sheet steel
Colour: RAL 7035