Adaptor, metric to 21"/19"

Article number: DK 7246010

For fastening of 482.6 mm (19˝) assemblies to metric (535 mm) mounting angles or configuration of combined systems.

Article number:
DK 7246010
Product description
With this adaptor, 482.6 mm (19˝) assemblies may be fastened to metric (535 mm) mounting angles, or combined systems may be configured.
Material
Extruded aluminium section
Dimensions
Height: 2 SU
Units
1 U
Packs of
2 pc(s).
Net weight
0.02 kg
Gross weight
0.02 kg
Customs tariff number
83024900
EAN
4028177401884
ETIM 9
EC002625
ETIM 8
EC002625
ECLASS 8.0
27189234
Product description
DK Adaptor, metric to imperial 21"/19", 1 U, 2 SU, For metric mounting angles: 535 mm
Metric / 482.6 mm (19") adaptor, 2 SU for 1
Material: Extruded aluminium section