CMC-TC motion sensor
- Article number:
- DK 7320570
- Design
- Motion sensor
- Product description
- CMC III sensors are used for monitoring the physical environment and can be connected directly to the PU via a CAN bus connection cable RJ45. The sensors may also be linked together to form a bus.
- Benefits
- Fast connection and automatic detection via plug & play
- Power is supplied via the CAN-BUS interface.
- Applications
- Enclosure monitoring in IT, industry and facility management
- Monitoring of enclosures, rooms and containers in the IT environment
- Function principle
- Settings can be made via the CMC III processing unit or IoT interface
- The sensor monitors an area for motion.
- Material
- Plastic
Front: Smooth
Enclosure: Textured - Colour
- Enclosure: white
- Supply includes
- Sensor
Mounting plate
Assembly parts
Connection cable with connector
Mounting clips for support rails
Assembly parts - Connection to the CAN bus
- Indirect, via CMC III CAN bus interfaces
- Interfaces
- RJ12
- No. of participants per IoT interface (max.)
- 32
- No. of participating PU compact (max.)
- 4
- No. of participating PU (max.)
- 32
- Note
- Extended delivery times.
- Measuring technique
- Infrared (IR) detector
- Dimensions
- Width: 59 mm
Height: 102 mm
Depth: 32 mm - Operating temperature range
- 5 °C...45 °C
- Ambient humidity (non-condensing)
- 5...95 %
- Packs of
- 1 pc(s).
- Net weight
- 0.25 kg
- Gross weight
- 0.267 kg
- PCF per pack (cradle-to-gate)
- 1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 85311095
- EAN
- 4028177367432
- ETIM 9
- EC002627
- ECLASS 8.0
- 27189253
- Product description
- DK CMC-TC Motion sensor
- Documentation
- Info sheet
CMC-TC motion detector
The motion detector may be used in
enclosures or in rooms.
It is suitable for the I/O unit and
climate unit.
The sensor contains an ID so that it
is automatically detected and set up
by the CMC-TC system.
Technical specifications:
Voltage supply: 24 Volt DC
Power consumption max. 30 mA
Range: max. 7m
Temperature range: -10°C ... +50°C
Dimensions WxHxD: 59 x 102 x 32 mm
Supply includes top hat rail,
assembly parts and 2 m connection cable.
Packs of 1.
The motion detector may be used in
enclosures or in rooms.
It is suitable for the I/O unit and
climate unit.
The sensor contains an ID so that it
is automatically detected and set up
by the CMC-TC system.
Technical specifications:
Voltage supply: 24 Volt DC
Power consumption max. 30 mA
Range: max. 7m
Temperature range: -10°C ... +50°C
Dimensions WxHxD: 59 x 102 x 32 mm
Supply includes top hat rail,
assembly parts and 2 m connection cable.
Packs of 1.