Handles may be integrated into various enclosure systems.
- Article no.:
- DK 7320700
- Design
- Ergoform-S handle
- Product description
- For control and monitoring via a central CMC III type control unit and IoT interface.
- Benefits
- Autonomous access administration and handle release via numerical code or transponder card
- Administration of authorisations and remote opening via the network
- Integral Web interface and connection to central management systems via the control unit
- Record of each time the door is opened, with time stamp
- Applications
- Central access administration via the network - no need for keys or lock systems
- Free-standing network racks with sensitive IT systems
- Data centres with enhanced security requirements or colocation/hosting applications
- Colour
- RAL 7035
- Supply includes
- Connection cable (3 m) with RJ 12 connector
- Lock type
- Electromagnetic
- Rated current max.
- 0.1 A
- No. of participants per IoT interface (max.)
- 16
- No. of participating PU compact (max.)
- 2
- No. of participating PU (max.)
- 16
- Number subscribers per PDU note
- Max. 5 p. for power supply with PoE
- Operating temperature range
- 5 °C...40 °C
- Packs of
- 1 pc(s).
- Net weight
- 0.76 kg
- Gross weight
- 0.76 kg
- Customs tariff number
- 83024110
- EAN
- 4028177367470
- ETIM 9
- EC000327
- ECLASS 8.0
- 27409217
- Product description
- DK CMC III handle, electromagnetic, Ergoform-S handle with master key function for TE, access control via CMC III Processing Unit, with position sensor for monitoring the manual handle, RAL 7035
Ergoform-S handle with electromagnetic lock for CMC-TC
Ergoform-S handle with electromagnetic lock
for CMC-TC for FR, PS, TC, VR, TE.
With position sensor for monitoring the handle and
electromagnetic lock unit for access control.
The handle contains an integrated identifier so that
it is automatically detected and set up by the
CMC-TC system. It is connected to the access unit.
Technical specifications:
Rated voltage: 24 V DC
Rated current: max. 100 mA
Temperature application range: +5 °C ... +40 °C
Pack of 1
Ergoform-S handle with electromagnetic lock
for CMC-TC for FR, PS, TC, VR, TE.
With position sensor for monitoring the handle and
electromagnetic lock unit for access control.
The handle contains an integrated identifier so that
it is automatically detected and set up by the
CMC-TC system. It is connected to the access unit.
Technical specifications:
Rated voltage: 24 V DC
Rated current: max. 100 mA
Temperature application range: +5 °C ... +40 °C
Pack of 1