Compact fire alarm and active extinguisher system with smoke extraction system, built into one height unit for use in security safes and closed server racks.
- Article number:
- DK 7338121
- Product description
- The active extinguisher system includes the smoke extraction system and the extinguisher unit. The smoke extraction system is identical to the one used in the EFD III. The extinguishing process begins automatically when a main alarm is activated. For the extinguishing process, the tank is pressurised via a propellant cartridge. The extinguishing medium FK 5-1-12 evaporates at the extinguisher nozzle and is distributed in the server enclosure.
- Benefits
- Early fire detection
- Automatic extinguishing
- Innovative extinguisher FK 5-1-12: eco-friendly, non-critical for IT components, non-conductive
- 482.6 mm (19") rack mount with just 1 U
- Tested by VdS Schadenverhütung GmbH
- CAN bus interface to the CMC III monitoring system
- Floating relay outputs (pre-alarm/main alarm/collective fault)
- Technical specifications
- Extinguisher is emitted via a propellant cartridge, with integral electrical activation unit
- Integral extinguisher monitoring (indication of >15% loss)
- Maximum admissible protection volume: 2.8 m³
- Material
- Sheet steel
- Colour
- Enclosure: RAL 7035
Front: RAL 9005 - Extinguisher gas
- Type: FK 5-1-12
Fill volume: 1.8 l - Tank
- Material: Aluminium
Volume: 2 l - Interfaces
- 4 x/3 x relay outputs for alarms and faults (terminals/RJ12 jacks)
- 1 x/1 x input for door contact switch (terminal/RJ12 jack)
- 2 x CAN connections for master-slave networking
- 2 x connection (external alarm/manual triggering device)
- 1 x voltage output for DET-AC slave III (24 V DC max. 500 mA)
- 1 x USB
- 2 x CAN bus interfaces to CMC III (max. 16 on PU/4 on PU Compact)
- Uninterruptible mains electricity operation
- approx. 4 h
- Note
- This system is designed solely for use in closed, non-accessible enclosure systems with a maximum volume of 2.8 m³.
- To ensure professional assembly and commissioning of the fire alarm and extinguisher system, it must be installed by a trained specialist. Rittal will be happy to assist you and can provide the relevant service.
- Display
- Plain-language display with 6 LEDs
- Sensors
- Optical smoke detector (sensitivity: approx. 3.5%/m light obscuration)
- Optical smoke detector HS (sensitivity: approx. 0.25%/m light obscuration)
- Dimensions
- Width: 482.6 mm
Height: 44 mm
Depth: 660 mm - Operating temperature range
- 10 °C...40 °C
- Storage temperature range
- -20 °C...65 °C
- Storage temperature range of batteries
- -15 °C...40 °C
- Relative humidity (non-condensing)
- 96 %
- Rated operating voltage
- 100 V - 240 V, 1~, 50 Hz/60 Hz
- Air flow monitoring
- approx. ±10% of total airflow
- Packs of
- 1 pc(s).
- Net weight
- 21 kg
- Gross weight
- 21.5 kg
- PCF per pack (cradle-to-gate)
- 81.9 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 84241000
- EAN
- 4028177699311
- ETIM 9
- EC002685
- ECLASS 8.0
- 40040104
- Product description
- DET-AC III Master, fire alarm and extinguisher system, active smoke extraction system, early fire detection, automatic extinguishing.
DET-AC III Master fire alarm and extinguisher system
The fire alarm and extinguisher system is able to detect and extinguish
fires at an early stage. The compact system occupies 1 U of rack space
and is designed for installation in the 19" level of closed server
enclosure systems.
An integrated fan continuously draws in air from the protected space via
a pipe system. This air passes two smoke detectors. If smoke aerosols
are detected, the high-sensitivity smoke detector triggers a pre-alarm
state. The second smoke detector triggers the main alarm and activates
the extinguishing process. The proper functioning of the smoke detectors
is monitored continuously by the evaluation and control electronics on
the control board.
The extinguishing agent used is FK 5-1-12, which is held in liquid form
in the tank. When extinguishing is activated, the tank is pressurised.
The extinguishing agent vaporises at the nozzle and spreads through the
protected space.
The extinguishing nozzle is located in the front panel of the unit. The
frame for installation of the active extinguishing system is designed as
a 19" rack module. The depth of the system is such that it can be
installed in 19" server enclosures with an internal depth > 800 mm.
The pre-assembled system can be inserted or removed without interrupting
operation of the equipment to be protected.
A CAN bus interface enables direct connection to the Rittal CMC III
system.
The fire alarm and extinguisher system has been tested by VdS
Schadensverhütung GmbH. All tests were completed with a positive result.
A USB port offers a possibility to retrieve information on operating
states and events, as well as to perform various settings. To this end,
a special maintenance program is made available for use by appropriately
trained personnel.
The commissioning must be carried out by Rittal.
Technical data:
Width: 482.6 mm (19")
Height: 44 mm (1 U)
Depth: 660 mm
Housing material: Sheet steel
Weight: approx. 15.5 kg
Rated voltage: 100 - 240 V AC, 50/60 Hz
Emergency power supply: approx. 4 h
Max. permissible active current: 1.0 A at 24 V (the sum of all connected
devices must not exceed the permissible active current of 1.0 A)
Max. permissible charging current: 350 mA at 24 V
Ambient temperature:
+10 °C to +40 °C (operation)
-20 °C to +65 °C (storage without batteries)
-15 °C to +40 °C (battery storage)
Humidity: up to 96% (relative), non-condensing
Protection category: IP 30
Connections:
Terminal for relay output "Pre-alarm", "Fire alarm", "Extinguishing"
Terminal for relay output "Collective fault"
Terminal for door contact switch
Socket (RJ 12) for connection of door contact switch
3x sockets (RJ 12) for signal outputs "Fault", "Pre-alarm", "Main alarm"
2x CAN connection for system networking
Connection for external alarm device
Connector for manual alarm
Voltage supply (UB), max. 500 mA
USB port
CAN bus interface to CMC III
Displays:
1 plain-language display for status messages
1 LED green, "Operation"
1 LED yellow, "Shutdown"
1 LED red, "Extinguishing system primed"
1 LED red, "Extinguishing system activated"
1 LED yellow, "Blocked"
1 LED yellow, "Fault"
Sensors (2 different scattered-light sensors for 2 alarm thresholds):
Optical smoke detector
(sensitivity: approx. 3.5%/m obscuration)
Optical smoke detector HS
(sensitivity: approx. 0.25%/m obscuration)
Air flow monitoring: approx. +/-10% of overall air flow
Protected space volume: max. 2.8 m3 (protected space must not display
any recognisable
openings)
External devices:
Connection for manual alarm
Connection for door contact
Connection for external alarm device
CAN bus interface to Rittal CMC III
Tank material: Aluminium
Empty volume: approx. 2.0 litres
Content: approx. 1.8 litres FK 5-1-12
Extinguishing agent discharged via pressure from propellant cartridge
Integrated electrical activation unit
Integrated extinguishing agent leakage/filling level monitoring
(display from >15% loss)
Model No.: 7338.121
Manufacturer: Rittal GmbH & Co. KG
The fire alarm and extinguisher system is able to detect and extinguish
fires at an early stage. The compact system occupies 1 U of rack space
and is designed for installation in the 19" level of closed server
enclosure systems.
An integrated fan continuously draws in air from the protected space via
a pipe system. This air passes two smoke detectors. If smoke aerosols
are detected, the high-sensitivity smoke detector triggers a pre-alarm
state. The second smoke detector triggers the main alarm and activates
the extinguishing process. The proper functioning of the smoke detectors
is monitored continuously by the evaluation and control electronics on
the control board.
The extinguishing agent used is FK 5-1-12, which is held in liquid form
in the tank. When extinguishing is activated, the tank is pressurised.
The extinguishing agent vaporises at the nozzle and spreads through the
protected space.
The extinguishing nozzle is located in the front panel of the unit. The
frame for installation of the active extinguishing system is designed as
a 19" rack module. The depth of the system is such that it can be
installed in 19" server enclosures with an internal depth > 800 mm.
The pre-assembled system can be inserted or removed without interrupting
operation of the equipment to be protected.
A CAN bus interface enables direct connection to the Rittal CMC III
system.
The fire alarm and extinguisher system has been tested by VdS
Schadensverhütung GmbH. All tests were completed with a positive result.
A USB port offers a possibility to retrieve information on operating
states and events, as well as to perform various settings. To this end,
a special maintenance program is made available for use by appropriately
trained personnel.
The commissioning must be carried out by Rittal.
Technical data:
Width: 482.6 mm (19")
Height: 44 mm (1 U)
Depth: 660 mm
Housing material: Sheet steel
Weight: approx. 15.5 kg
Rated voltage: 100 - 240 V AC, 50/60 Hz
Emergency power supply: approx. 4 h
Max. permissible active current: 1.0 A at 24 V (the sum of all connected
devices must not exceed the permissible active current of 1.0 A)
Max. permissible charging current: 350 mA at 24 V
Ambient temperature:
+10 °C to +40 °C (operation)
-20 °C to +65 °C (storage without batteries)
-15 °C to +40 °C (battery storage)
Humidity: up to 96% (relative), non-condensing
Protection category: IP 30
Connections:
Terminal for relay output "Pre-alarm", "Fire alarm", "Extinguishing"
Terminal for relay output "Collective fault"
Terminal for door contact switch
Socket (RJ 12) for connection of door contact switch
3x sockets (RJ 12) for signal outputs "Fault", "Pre-alarm", "Main alarm"
2x CAN connection for system networking
Connection for external alarm device
Connector for manual alarm
Voltage supply (UB), max. 500 mA
USB port
CAN bus interface to CMC III
Displays:
1 plain-language display for status messages
1 LED green, "Operation"
1 LED yellow, "Shutdown"
1 LED red, "Extinguishing system primed"
1 LED red, "Extinguishing system activated"
1 LED yellow, "Blocked"
1 LED yellow, "Fault"
Sensors (2 different scattered-light sensors for 2 alarm thresholds):
Optical smoke detector
(sensitivity: approx. 3.5%/m obscuration)
Optical smoke detector HS
(sensitivity: approx. 0.25%/m obscuration)
Air flow monitoring: approx. +/-10% of overall air flow
Protected space volume: max. 2.8 m3 (protected space must not display
any recognisable
openings)
External devices:
Connection for manual alarm
Connection for door contact
Connection for external alarm device
CAN bus interface to Rittal CMC III
Tank material: Aluminium
Empty volume: approx. 2.0 litres
Content: approx. 1.8 litres FK 5-1-12
Extinguishing agent discharged via pressure from propellant cartridge
Integrated electrical activation unit
Integrated extinguishing agent leakage/filling level monitoring
(display from >15% loss)
Model No.: 7338.121
Manufacturer: Rittal GmbH & Co. KG