For two pairs of mounting angles, 482.6 mm (19''), to support heavy equipment in the Data Rack.
- Article number:
- DK 7402000
- Product description
- To support heavy equipment in the Data Rack. The preconfigured 350 mm mounting distance between the two mounting levels in the Data Rack precisely matches the mounting distance between the slide rails. Alternatively, components may also be accommodated on component shelves for fixing to a mounting level. This is available in both a static and pull-out variant.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Load capacity
- 500 N, static
- Installation dimensions
- Installation depth for components: 482.6 mm
Installation width for components: 19" - Packs of
- 2 pc(s).
- Net weight
- 0.864 kg
- Gross weight
- 1.072 kg
- PCF per pack (cradle-to-gate)
- 4.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177187177
- ETIM 9
- EC000386
- ECLASS 8.0
- 27400501
- Product description
- DK Slide rail, continuous, For two 482.6 mm (19")-mounting angles (front+rear), For Data Rack
Slide rails for DR with 2 pairs of mounting angles
482.6 mm (19")
The continuous slide rail is used to support heavy
installed equipment in the Data Rack. The mounting
dimensions of the slide rails were selected to
enable them to be combined with 500 mm deep,
482.6 mm (19") component shelves. The mounting
distance of the 482.6 mm (19") mounting angles is
350 mm.
Material: Sheet steel, zinc-plated, passivated
482.6 mm (19")
The continuous slide rail is used to support heavy
installed equipment in the Data Rack. The mounting
dimensions of the slide rails were selected to
enable them to be combined with 500 mm deep,
482.6 mm (19") component shelves. The mounting
distance of the 482.6 mm (19") mounting angles is
350 mm.
Material: Sheet steel, zinc-plated, passivated