For installation in enclosures without 482.6 mm (19") accommodation.
- Article number:
- DK 7486035
- Design
- Slotted
- Product description
- For frame attachment, for installation in enclosures without 482.6 mm (19") accommodation.
- Benefits
- Mounting bolts or mounting rails may be installed on a 25 mm pitch pattern in the enclosure depth.
- Mounting hole for handles provided.
- Applications
- For installation in enclosures without 482.6 mm (19") accommodation
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- Component shelf, slotted
2 mounting rails - Installation options
- Static installation: Component shelf, 50 kg with fixing bolts on punched section without mounting flange
- Static installation: Component shelf, 100 kg with mounting rails on punched sections without mounting flange
- Depth variable: Component shelf, 50 kg with telescopic slides on punched sections without mounting flange
- Load capacity
- 100 kg area load
- Assembly instruction
- Additionally, two punched sections with mounting flanges are required for the inner mounting level
- Note
- Max. depth of component shelves = Enclosure depth - 100 mm.
- Dimensions
- Width: 671 mm
Height: 45 mm
Depth: 600 mm - To fit
- Enclosure type: VX
VX IT
TS IT
Width: 800 mm - Packs of
- 1 pc(s).
- Net weight
- 9.5 kg
- Gross weight
- 9.9 kg
- PCF per pack (cradle-to-gate)
- 37.8 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177166035
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Component shelf, WHD: 671x45x600 mm, 100 kg, For frame attachment, For W: 800 mm, RAL 7035
- Documentation
- Additional instructions
- Instructions
Component shelves for 800 mm wide network enclosures
Component shelves e for 800 mm wide network enclosures
Version: Max. load capacity 100 kg
Component shelves, W x D = 671 x 600 mm, 2 mm thick
sheet steel version; for installing in 800 mm wide
network enclosures.
The component shelf is slotted to prevent the
accumulation of heat. The component shelves can hold a
maximum load of 100 kg.
The height of the fitted component shelves can be
adjusted using the 25 mm pitch pattern in network
enclosures with a DIN pitch pattern but is infinitely
adjustable in network enclosures with aluminium frames.
Material: Sheet steel
Spray finish: RAL 7035.
Dimensions: W x D: 671 x 600 mm
Component shelves e for 800 mm wide network enclosures
Version: Max. load capacity 100 kg
Component shelves, W x D = 671 x 600 mm, 2 mm thick
sheet steel version; for installing in 800 mm wide
network enclosures.
The component shelf is slotted to prevent the
accumulation of heat. The component shelves can hold a
maximum load of 100 kg.
The height of the fitted component shelves can be
adjusted using the 25 mm pitch pattern in network
enclosures with a DIN pitch pattern but is infinitely
adjustable in network enclosures with aluminium frames.
Material: Sheet steel
Spray finish: RAL 7035.
Dimensions: W x D: 671 x 600 mm