For mobile use, for mounting directly on the enclosure.
- Article number:
- CP 7495000
- Product description
- For mobile use, for mounting directly on the enclosure.
- Colour
- Black
- Supply includes
- 4 twin castors, 2 x with, 2 x without locks
Assembly parts - Note on Model No.
- A base/plinth adaptor is required for mounting on the VX base/plinth
- A base/plinth adaptor is required for mounting on the TS base/plinth.
- To fit
- Enclosure type: VX
Enclosure type: VX IT
Enclosure type: VX SE
Enclosure type: PC
Enclosure type: TP pedestals
Enclosure type: IW
Enclosure type: Data Rack
Enclosure type: Blue e+ chillers
Enclosure type: VX25 TopTherm chiller - Clearande floor
- 125 mm
- Max. load capacity (static) per component
- 1,200 N
- Dimensions
- Thread: M12 x 20
- Packs of
- 4 pc(s).
- Net weight
- 1.76 kg
- Gross weight
- 1.98 kg
- Customs tariff number
- 83024900
- EAN
- 4028177131200
- ETIM 9
- EC002621
- ECLASS 8.0
- 27189262
- Product description
- DK Twin castors, M12, each 2 with/without Lock
- Documentation
- Info sheet
Twin castors
Mounting on the frame
Suitable for:
VX, VX IT, VX SE, PC cabinet system, top console lower parts, Industrial
workstation (IW), Data rack, Chiller
For mounting on the VX base, a base adapter for double twin castors is
required (8100.770 or 8100.771)
Fitted to VX, AX, KX, TS, PS, ES & AP frames, PC enclosures,
Material: RAL 9005 (black)
Dimensions (W x H x D): 0 mm x 125 mm x 0 mm
Mounting on the frame
Suitable for:
VX, VX IT, VX SE, PC cabinet system, top console lower parts, Industrial
workstation (IW), Data rack, Chiller
For mounting on the VX base, a base adapter for double twin castors is
required (8100.770 or 8100.771)
Fitted to VX, AX, KX, TS, PS, ES & AP frames, PC enclosures,
Material: RAL 9005 (black)
Dimensions (W x H x D): 0 mm x 125 mm x 0 mm