Compact 482.6 mm (19") enclosure for small networks that may be used as a wall-mounted, under-desk or desktop enclosure.
- Article number:
- DK 7501000
- Product description
- Compact 482.6 mm (19") enclosure for small networks.
- Benefits
- May be used as wall-mounted, under-desk or desktop enclosure
- Free access from three sides for interior installation
- Passive ventilation with vent slots
- Rear panel prepared to accommodate a fan
- Freely selectable door hinging
- Space-saving, vertical mounting of 482.6 mm (19") installation components at the side
- Material
- Sheet steel
Viewing window: Single-pane safety glass, 3 mm - Surface finish
- Powder-coated
- Colour
- RAL 7035
- Supply includes
- Enclosure with glazed door
Side panels (1 x fixed, 1 x slot-in) with vent slots
Knockouts for cable entry via roof or base
Slot-in rear panel with knockouts for cable entry and fan accommodation
482.6 mm (19") mounting level, 5 U, horizontal front and rear, depth-variable, distance between levels 434 – 489 mm
Security lock 12321 on the door, side and rear panel
4 plastic feet, self-adhesive - Units
- 5 U
- Dimensions
- Width: 300 mm
Height: 540 mm
Depth: 600 mm - Installation height for components
- 5 U
- Basic material
- Sheet steel
- Load capacity
- 250 N
- Max. load capacity (static) per enclosure to UL 2416
- 250 N
- Packs of
- 1 pc(s).
- Net weight
- 16.188 kg
- Gross weight
- 17.04 kg
- PCF per pack (cradle-to-gate)
- 64.9 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177625426
- ETIM 9
- EC002500
- ECLASS 8.0
- 27180208
- Product description
- DK VerticalBox, compact 19" housing for small networks, with vent slots for passive ventilation, 5 U, WHD: 300x540x600 mm
- Declarations
- Manufacturer's declaration
- Documentation
- Instructions
Compact 482.6 mm (19 inch) enclosure for small networks
May be used as a wall-mounted, under-desk or
desktop enclosure, depending on requirements.
Supply includes:
482.6 mm (19") enclosure, 5 U, with a mounting level
front and rear.
Glazed front door, one side panel fixed, one plug-in,
removable, plug-in rear panel, removable, with opening
for cable entry, prepared to accommodate one fan unit.
Glazed door, side panel and rear panel with
security lock 12321.
Roof and base with vent slots and knock-outs for
cable entry.
4 plastic feet, self-adhesive, supplied loose.
Material: Sheet steel, viewing window toughened
safety glass, 3 mm
Colour: RAL 7035
May be used as a wall-mounted, under-desk or
desktop enclosure, depending on requirements.
Supply includes:
482.6 mm (19") enclosure, 5 U, with a mounting level
front and rear.
Glazed front door, one side panel fixed, one plug-in,
removable, plug-in rear panel, removable, with opening
for cable entry, prepared to accommodate one fan unit.
Glazed door, side panel and rear panel with
security lock 12321.
Roof and base with vent slots and knock-outs for
cable entry.
4 plastic feet, self-adhesive, supplied loose.
Material: Sheet steel, viewing window toughened
safety glass, 3 mm
Colour: RAL 7035