FlatBox

Article number: DK 7507200

Flat-packed enclosure. For optimum access and flexible use as a wall-mounted or floor-standing enclosure.

Earth rail, horizontal

Thermostat Enclosure internal thermostat

Cable management panel with steel rings

Mounting angles, 482.6 mm (19") for FlatBox

482.6 mm (19") fastener, 1 U with contact

Levelling feet for FlatBox, M10 x 20 mm

Cover plates for fan panels for FlatBox

Component shelf, pull-out for VX IT, TS IT, TE, TX CableNet

Article number:
DK 7507200
Design
with 482.6 mm (19") mounting frame
Product description
For flexible use as a wall-mounted or floor-standing enclosure.
Benefits
Tool-free quick assembly
System assembly on the open 482.6 mm (19") frame
Material
Sheet steel
Viewing window: Single-pane safety glass, 3 mm
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Flat-packed enclosure
1 wall section
2 basic supports
2 roof/base plates, with cut-outs for cable entry via brush strips
4 brush strips
2 side panels, lockable
1 glazed door, lockable, security lock 3524 E, door hinge point selectable
Connection components for tool-free, fast assembly
Earthing kit for system-compatible earthing of all enclosure parts
482.6 mm (19") mounting frame
Units
15 U
Dimensions
Width: 700 mm
Height: 758 mm
Depth: 700 mm
Installation height for components
15 U
Load capacity
max. 750 N
Note
Max. installation depth: Depth - 58 mm to rear panel
Max. distance between two 482.6 mm (19") levels: Depth - 104 mm
The maximum door opening angle is 210°
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
39.9 kg
Gross weight
41.8 kg
PCF per pack (cradle-to-gate)
160 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94032080
EAN
4028177551466
ETIM 9
EC002500
ETIM 8
EC002500
ECLASS 8.0
27180208
Product description
DK FlatBox, WHD: 700x758x700 mm, 15 U, with 482.6 mm (19") mounting frame
Declarations
Manufacturer's declaration
Documentation
Instructions
Data sheets
Technical details
15 U IT-wall/standing enclosure in flat pack form for
tool free assembly
15 U wall/standing enclosure with depth adjustable
482.6mm (19") mounting frame at the front in the 25mm
pitch pattern, consisting of wall part, two carrying
bars, roof and gland plate, each with cut out for
feeding cable, covered with brush strips, two lockable side panels and a
lockable glazed door.
The enclosure is built up with snap connecting
elements without tools. The symmetrical basic
construction makes a build free of confusion
possible. Freely selectable doorstop. Static load
capacity of the 482.6mm (19") level: 5 kg/U. The
enclosure width of 700mm leaves room at the side for
large numbers of cables. Side panels, roof and base
frame each with two ventilation fields for passive
ventilation, an extension to active air conditioning
is possible with fan motors which can be obtained
separately, ventilation fields which are not required
can be closed with cover plates which may be obtained
separately. Use in the form of a standing enclosure
is possible with any levelling feet. Additional rear
482.6mm (19") mounting level possible with horizontal
rail sets which may be obtained separately.
Material:
Sheet steel, glazed door with pane made of single
pane safety glass
Surface finish:
Powder-coated in RAL 7035
Dimensions (W x H x D):
700 x 758 x 700 mm, 15 U