Levelling feet for FlatBox, M10 x 20 mm

Article no.: DK 7507740

Levelling feet for FlatBox

Article no.:
DK 7507740
Product description
For screw-fastening into the enclosure base. Width across flats 17, mounting thread multi-tooth 30.
Applications
Instrument case
Floor standing enclosures
Function principle
For screw-fastening into the enclosure base
Material
Foot: Plastic
Colour
Foot: RAL 9005
Levelling low
30 mm
Adjustment tool
Hex spanner SW 17
Max. load capacity (static) per component
5,500 N
Dimensions
Thread: M10
Thread length: 20 mm
Levelling range
10 ‐ 20 mm
Packs of
4 pc(s).
Net weight
0.128 kg
Gross weight
0.131 kg
Customs tariff number
39232100
EAN
4028177552678
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Levelling feet, For screw-fastening onto the enclosure base, M10x20 mm, For Flatbox,
Documentation
Info sheet