For attachment to the pre-existing thread in the base area of the FlatBox. There is a rear recess provided for cable entry.
- Article number:
- DK 7507755
- Product description
- For attachment purposes, the base/plinth may be mounted on the pre-existing thread in the base area of the FlatBox. There is a rear recess provided for cable entry.
- Material
- Sheet steel
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Supply includes
- 4 levelling feet and assembly parts.
- Dimensions
- Height: 50 mm
- To fit
- Enclosure type: FlatBox
Width: 700 mm
Depth: 700 mm - Suitable for depth
- 700 mm
- Packs of
- 1 pc(s).
- Net weight
- 4.883 kg
- Gross weight
- 5.14 kg
- Customs tariff number
- 94039910
- EAN
- 4028177583481
- ETIM 9
- EC000721
- ECLASS 8.0
- 27182003
- Product description
- DK base/plinth for FlatBox, W x D: 700 x 700 mm, RAL 7035
- Documentation
- Quick guide
Base/plinth for FlatBox
Base/plinth for mounting on a FlatBox
May be mounted on the pre-existing thread M10
in the base area of the FlatBox.
There is a rear recess provided for cable entry.
For FlatBox WxD: 700 x 700 mm
Material: Sheet steel
Surface finish: Powder-coated in RAL 7035
Supply includes: 4 levelling feet and
assembly parts
Base/plinth for mounting on a FlatBox
May be mounted on the pre-existing thread M10
in the base area of the FlatBox.
There is a rear recess provided for cable entry.
For FlatBox WxD: 700 x 700 mm
Material: Sheet steel
Surface finish: Powder-coated in RAL 7035
Supply includes: 4 levelling feet and
assembly parts