Module plates for TE

Article number: TE 7526795

The base area of the TE may be varied as required using the module plates.

Article number:
TE 7526795
Design
Compensating panel
Product description
The base area of the TE may be varied as required using the module plates.
Applications
Please note when selecting suitable gland plates:
Enclosure width minus 150 mm
Enclosure depth minus 50 mm
Material
Sheet steel, zinc-plated
Supply includes
Assembly parts
Dimensions
Width: 650 mm
Depth: 150 mm
To fit
Enclosure type: TE
Width: 800 mm
Packs of
1 pc(s).
Net weight
1.1 kg
Gross weight
1.26 kg
Customs tariff number
94039910
EAN
4028177551190
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
TE Module plate, WxD: 650x150 mm, Compensating panel, For W: 800 mm
Documentation
Info sheet
Solid module plate

650 mm wide module plate, 150 mm deep module plate

Material: Sheet steel, zinc-plated