Module plates for TE

Article no.: TE 7526820

The base area of the TE may be varied as required using the module plates.

Article no.:
TE 7526820
Design
solid
Product description
The base area of the TE may be varied as required using the module plates.
Applications
Please note when selecting suitable gland plates:
Enclosure width minus 150 mm
Enclosure depth minus 50 mm
Material
Sheet steel, zinc-plated
Supply includes
Assembly parts
Note on Model No.
Extended delivery times.
Dimensions
Width: 650 mm
Depth: 750 mm
To fit
Enclosure type: TE
Width: 800 mm
Packs of
1 pc(s).
Net weight
4.845 kg
Gross weight
5.1 kg
Customs tariff number
83024200
EAN
4028177196605
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
TE module plate, solid, W x D: 650 x 750 mm, for enclosure width 800 mm, sheet steel, zinc-plated
Documentation
Info sheet
Solid module plate

650 mm wide module plate, 750 mm deep module plate

Material: Sheet steel, zinc-plated