- Article no.:
- TS 7526964
- Product description
- For direct snap-mounting of components such as speed control, enclosure internal thermostat and hygrostat.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Mounting plate
Assembly parts - To fit
- Enclosure type: AX
VX
VX SE
AX IT
VX IT
TE - Packs of
- 1 pc(s).
- Net weight
- 0.196 kg
- Gross weight
- 0.206 kg
- PCF per pack (cradle-to-gate)
- 0.8 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024200
- EAN
- 4028177246799
- ETIM 9
- EC000213
- ECLASS 8.0
- 27189234
- Product description
- TS 8 mounting plate with integral top-hat rail for direct snap-mounting of components, for AX, VX, VX SE, AX IT, VX IT, TE, sheet steel, zinc-plated
- Documentation
- Info sheet
Mounting plate with integral top-hat rail
Material: Sheet steel, zinc-plated, passivated
Material: Sheet steel, zinc-plated, passivated