The supplied earth conductors facilitate star earthing of the cable clamp straps in the patch panels, the earth terminals are fully adjustable, current carrying capacity of rails approx. 200 A.
- Article number:
- DK 7545000
- Product description
- Easily fitted to the 25 mm DIN pitch pattern of distributors or to the 482.6 mm (19") mounting angles. The supplied earth conductors facilitate star earthing of the cable clamp straps in the patch panels. The earth terminals are fully adjustable. Current carrying capacity of rail approx. 200 A.
- Supply includes
- Earth rail made from E-Cu 57 to DIN EN 12 163, DIN EN 13 601, 15 x 5 mm
null
15 earthing leads 6 mm², L = 500 mm
Assembly parts - Dimensions
- Length: 1,345 mm
- To fit
- Enclosure type: VX
VX IT
TS
Height: 1,600 mm - Packs of
- 1 pc(s).
- Net weight
- 2.112 kg
- Gross weight
- 2.312 kg
- Customs tariff number
- 74198090
- EAN
- 4028177131873
- ETIM 9
- EC000329
- ECLASS 8.0
- 27400605
- Product description
- DK earth rail, vertical, L: 1345 mm, earthing leads: 15x 6 mm², L: 500 mm, conductor connection clamps: 16x 2.5-16 mm²
- Documentation
- Info sheet
Earth rail for 1600 mm high network enclosures
For the vertical installation in 1600 mm high
network enclosures.
Earth rail made from E-Cu 57 (15 x 5 mm)
to DIN 1759, DIN 40 500 is fitted to the
482.6 mm (19 inch) mounting angles or to
the 25 mm DIN 43 660 pitch pattern of distributors.
The supplied earth conductors facilitate
star earthing of the cable clamp straps
in the patch panels. The earth terminals
are fully adjustable.
Current carrying capacity of rail approx. 200 A.
For network enclosure H: 1600 mm
Length of earth rail: 1345 mm
For the vertical installation in 1600 mm high
network enclosures.
Earth rail made from E-Cu 57 (15 x 5 mm)
to DIN 1759, DIN 40 500 is fitted to the
482.6 mm (19 inch) mounting angles or to
the 25 mm DIN 43 660 pitch pattern of distributors.
The supplied earth conductors facilitate
star earthing of the cable clamp straps
in the patch panels. The earth terminals
are fully adjustable.
Current carrying capacity of rail approx. 200 A.
For network enclosure H: 1600 mm
Length of earth rail: 1345 mm