Wall-mounted enclosure 3-part, pre-configured with: Solid gland plate, top and bottom, punched rails, C rails, wall mounting bracket. Protection category IP 55.
- Article no.:
- DK 7721135
- Design
- Wall-mounted enclosures IT
with punched rails and mounting angles, depth-variable - Product description
- Wall-mounted enclosure with optimum accessibility due to hinged part.
- Material
- Wall and hinged part: Sheet steel, 1.5 mm
Viewing window: Single-pane safety glass, 3 mm - Surface finish
- Powder-coated
- General colour
- RAL 7035
- Colour
- Wall and hinged part: RAL 7035
Glazed door: RAL 7035/7015 (slate grey) - Supply includes
- Wall section with solid gland plate, top and bottom, two vertical mounting rails and C rail, horizontal, for cable clamping
Hinged part with 25 mm pitch pattern of holes in the front and rear frame, and two 482.6 mm (19") mounting angles at the front, infinitely depth-variable
4 wall mounting brackets 10 mm
Designer glazed door
1 double-kit key no. 5
Security lock 3524 E
Comfort handle for lock inserts and 2-point locking - Units
- 21 U
- Dimensions
- Width: 600 mm
Height: 1,012 mm
Depth: 473 mm - Installation depth
- 420 mm
- Clearances
- Clearance width: 502 mm
Clearance height: 949 mm - Depth hinged part
- 316 mm
- Depth of wall section
- 135 mm
- IK Code
- IK08
- Load capacity of hinged part (static)
- 750 N
- Basic material
- Sheet steel
- Protection category to IEC 60 529
- IP 55
- Packs of
- 1 pc(s).
- Net weight
- 46.55 kg
- Gross weight
- 49 kg
- Customs tariff number
- 94032080
- EAN
- 4028177324220
- ETIM 9
- EC000261
- ECLASS 8.0
- 27142408
- Product description
- DK Wall-mounted enclosures, 3-part, WHD: 600x1012x473 mm, 21 U, With punched rails, and mounting angles, depth-variable
- Approvals
- UL + C-UL (listed)
- Documentation
- Instructions
Pre-assembled wall-mounted distributor, 21 U
Enclosure:
Three-part wall-mounted distributor enclosure,
consisting of:
Wall-mounted unit with 2 vertical mounting rails and
one horizontally mounted C rail for cable clamping,
exchangeable top and bottom gland plates, solid, hinged
part with two infinitely adjustable 482.6 mm (19")
mounting angles, mounted on C rails, with all-round 25
mm punched profile in front and rear frames, glazed
door design with mini comfort handle for lock inserts,
with 3524E security lock that can be changed for mini
comfort handle for semi-cylinder (option), locking
system with 2-point locking, 4 x 10 mm wall-mounting
brackets included.
Protection category: IP 55 to EN 60 529/10.91
Hinged part load capacity: 75 kg
Material:
Enclosure: Sheet steel 1.5 mm
Viewing window: 3 mm single-pane safety glass
Surface finish:
Electrophoretic dipcoat, spray finished,
enclosure RAL 7035, glazed door RAL 7035/7015
Dimensions (W x H x D):
600 x 1012 x 473 mm, 21 U
Enclosure:
Three-part wall-mounted distributor enclosure,
consisting of:
Wall-mounted unit with 2 vertical mounting rails and
one horizontally mounted C rail for cable clamping,
exchangeable top and bottom gland plates, solid, hinged
part with two infinitely adjustable 482.6 mm (19")
mounting angles, mounted on C rails, with all-round 25
mm punched profile in front and rear frames, glazed
door design with mini comfort handle for lock inserts,
with 3524E security lock that can be changed for mini
comfort handle for semi-cylinder (option), locking
system with 2-point locking, 4 x 10 mm wall-mounting
brackets included.
Protection category: IP 55 to EN 60 529/10.91
Hinged part load capacity: 75 kg
Material:
Enclosure: Sheet steel 1.5 mm
Viewing window: 3 mm single-pane safety glass
Surface finish:
Electrophoretic dipcoat, spray finished,
enclosure RAL 7035, glazed door RAL 7035/7015
Dimensions (W x H x D):
600 x 1012 x 473 mm, 21 U