To replace existing doors. With 180° hinges and swivel handle with security lock no. 3524 E.
- Article number:
- DK 7824201
- Product description
- Surface perforated on both sides with air inlet openings > 78% for optimum air throughput.
- Material
- Door: Sheet steel
Viewing window: Single-pane safety glass, 3 mm - Surface finish
- Powder-coated
- Colour
- RAL 7035
- Supply includes
- Glazed door, vented
Comfort handle for proifile half-cylinders with security lock 3524 E
180° hinges (4)
Assembly parts - Assembly instruction
- For TS enclosure suites with sheet steel doors, only the 180° hinge 7824.520 may be used.
- To fit
- Enclosure type: TS
TS IT
SE
Width: 600 mm
Height: 2,000 mm - Packs of
- 1 pc(s).
- Net weight
- 19.38 kg
- Gross weight
- 20.4 kg
- Customs tariff number
- 94039910
- EAN
- 4028177236134
- ETIM 9
- EC000747
- ECLASS 8.0
- 27182204
- Product description
- DK-TS Glazed door, WxH: 600x2000 mm, Vented
Glazed door, vented, for TS
Glazed door, vented, made from 1.5 mm sheet steel
with side slotted surfaces in RAL 7035,
with foamed-in seal, 180° hinges,
3 mm thick single-pane safety glass, 4-point latch
locking rod, comfort handle with security lock no.
3524 E. A semi-cylinder (40/45 mm) to DIN 18254
may be inserted.
Hinges with captive hinge pins,
door hinge may be swapped from right to left without
dismantling locking rods. Door opening angle 180°.
Material: Sheet steel
Pane: Safety glass, 3 mm
Colour:
Frame: RAL 7035
Pane: Tinted, parsol grey
Dimensions: For enclosures (WxH): W: 600 mm H: 2000 mm
Glazed door, vented, made from 1.5 mm sheet steel
with side slotted surfaces in RAL 7035,
with foamed-in seal, 180° hinges,
3 mm thick single-pane safety glass, 4-point latch
locking rod, comfort handle with security lock no.
3524 E. A semi-cylinder (40/45 mm) to DIN 18254
may be inserted.
Hinges with captive hinge pins,
door hinge may be swapped from right to left without
dismantling locking rods. Door opening angle 180°.
Material: Sheet steel
Pane: Safety glass, 3 mm
Colour:
Frame: RAL 7035
Pane: Tinted, parsol grey
Dimensions: For enclosures (WxH): W: 600 mm H: 2000 mm