Transport kit, for TS.
- Article number:
- DK 7825900
- Supply includes
- 4 castors (2 of which steerable) including assembly parts
- To fit
- Enclosure type: TS IT
Enclosure type: TX CableNet - Clearande floor
- 40 mm
- Note
- Only for enclosures without gland plates and base tray/base mount
- Max. load capacity (static) per component
- 250 kg
- Packs of
- 4 pc(s).
- Net weight
- 6.1 kg
- Gross weight
- 6.42 kg
- Customs tariff number
- 83024900
- EAN
- 4028177234086
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- DK Transport kit, for TS IT, TX CableNet, without gland plates/base tray/base mount, 4 castors, 2 of which steerable, max. 2,500 N per component
- Documentation
- Info sheet
Transport kit
For TS IT, TX CableNet
Without grand plates and base tray/base mount
4 castors, 2 are steerable
Max. 250 kg per component
For TS IT, TX CableNet
Without grand plates and base tray/base mount
4 castors, 2 are steerable
Max. 250 kg per component