For connecting sealed racks to a ventilation system. The stepped connection is suitable for standard pipe diameters 150 mm and 200 mm, thereby ensuring effective cooling due to targeted air exchange inside the rack.
- Article number:
- DK 7826750
- Product description
- The ideal addition for incorporating sealed racks into an existing central climate control system. The stepped connection is suitable for standard pipe diameters, thereby ensuring effective cooling thanks to targeted air exchange inside the rack.
- Material
- PET-G
- Colour
- Transparant
- Supply includes
- Assembly parts
- Ø Hose connection
- 150 mm
200 mm - Note
- Required cut-out in the roof plate (W x D): 380 x 230 mm
- Dimensions
- Width: 450 mm
Height: 144 mm
Depth: 300 mm - Packs of
- 1 pc(s).
- Net weight
- 0.959 kg
- Gross weight
- 0.96 kg
- Customs tariff number
- 39269097
- EAN
- 4028177572300
- ETIM 9
- EC000331
- ECLASS 8.0
- 27189272
- Product description
- DK vent cover, for hot air extraction to a ventilation system, WHD: 450 x 144 x 300 mm, cut-outs W x D max. 380 x 230 mm, PET-G, transparent
- Documentation
- Info sheet
Vent cover
The ideal addition for incorporating sealed racks
into an existing central climate control system.
The stepped connection is suitable for standard
pipe diameters 150 mm and 200 mm.
Maximum cut-out on roof plate: 380 x 230 mm.
Material: PET-G, transparent
Supply includes: Assembly parts
Dimensions W x H x D: 450 x 144 x 300 mm
The ideal addition for incorporating sealed racks
into an existing central climate control system.
The stepped connection is suitable for standard
pipe diameters 150 mm and 200 mm.
Maximum cut-out on roof plate: 380 x 230 mm.
Material: PET-G, transparent
Supply includes: Assembly parts
Dimensions W x H x D: 450 x 144 x 300 mm