For connecting earth straps and earthing braids to the vertical and horizontal enclosure profile.
- Article number:
- DK 7829200
- Product description
- For connecting earth straps, earthing braids to the vertical and horizontal enclosure section. The connection bracket is connected to the enclosure frame with 2 screws and is securely contacted. Earth connection is carried out via the threaded bolt M8 x 20 mm.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- 1 connection bracket
2 assembly screws
1 serrated washer
1 nut M8
1 contact washer M8
1 washer - Packs of
- 1 pc(s).
- Net weight
- 0.037 kg
- Gross weight
- 0.038 kg
- PCF per pack (cradle-to-gate)
- 0.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177231979
- ETIM 9
- EC001503
- ECLASS 8.0
- 27149219
- Product description
- DK Central earthing point
- Documentation
- Info sheet
Central earthing point
Central earthing point,
For mounting in a VX, VX IT, TS IT base frame.
Central earthing bolts (M8 x 20 mm) for the domestic
earth.
Material: Sheet steel
Central earthing point,
For mounting in a VX, VX IT, TS IT base frame.
Central earthing bolts (M8 x 20 mm) for the domestic
earth.
Material: Sheet steel