PSM busbars

Article number: DK 7856008

One or two infeeds, with on or three phases, redundant after changing the plug-in module's direction of connection. With measurement option in conjunction with the CMC III system.

Article number:
DK 7856008
Design
With 2 infeeds (jack), 3-phase redundancy
Product description
The modular system facilitates basic configuration of the racks, thanks to a vertical support rail with single-/3-phase infeed. The various socket modules to supply the active components may be snap-fitted into the support rail. This can even be done whilst the system is operational, because the support section is shock hazard-protected.
Benefits
Modules may be retrofitted whilst operational.
Technical specifications
Each plug-in module picks off a phase on the support rail, either from infeed or from the redundant infeed, depending on the direction of connection.
Depending on the design, single-/3-phase construction with a maximum current of 2 x (3 x 16 A/32 A).
3-phase redundant infeed supported.
The redundant circuit is completely separate from the 3 phases of the support rail.
Modules may be equipped with integral overcurrent protection, so that only the affected module is deactivated in the event of an excessively high current. The other modules remain operational.
Material
Aluminium section, natural anodised
Type of electrical connection
WAGO X-COM
Qty.
2
Phases per infeed
3~
Rated current (max.)
16 A
Module slots (max.)
8
To fit
Enclosure type: TS 8
TS IT
VX IT
Height: 2,200 mm
Operating temperature range
5 °C...45 °C
Ambient humidity (non-condensing)
5...95 %
Storage temperature range
-20 °C...60 °C
Packs of
1 pc(s).
Net weight
3.629 kg
Gross weight
3.829 kg
Customs tariff number
85369001
EAN
4028177616196
ETIM 9
EC002762
ECLASS 8.0
27371306
Product description
DK PSM busbar, 8-way, 3~, 16 A, Infeed: 2, For H: 2200 mm
Approvals
IEC CB
VDE
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical system catalogue
Visio Shapes
Power System Module busbar for 47 U racks,
2x3x16 A
The modular system allows basic equipment of each rack
with a vertical busbar and three-phase infeed.
A second infeed is provided per busbar enabling the
system to be redundant. Due to the vertical
arrangement the slots may be used over the entire
enclosure height and the second separate infeed
ensures redundant supply. Socket modules may be
snapped into the busbar and thanks to the
shock-hazard-protected design it is not necessary to
equip all slots with socket modules. Socket modules
are available in various country versions, e.g. IEC
320 C13, earthing pin, F/B, CH, USA, UK. All modules
may be mixed in the busbar. 8 socket modules may be
inserted per 2.20m of bar. Up to 48 slots are
available with IEC 320 modules.

Installation via the plug & play system:

The busbar may be retrofitted with the mounting kit DK
7856.011 in all Rittal TS / PS racks. Power is
supplied via a 5-pole connection socket with a tension
spring system. The socket modules may be retrofitted
whilst operational.

Technical equipment:

The three-phase construction with max. 3x16 A per
circuit. Two separate circuits per support rail. The
redundant circuit 2 is completely potentially separate
from circuit 1. The connection direction of the socket
modules allows you to select either circuit 1 or
circuit 2. Socket modules may be retrofitted whilst
the system is operational. Each module optionally with
/ without integral miniature circuit-breaker.

Technical specifications:

Voltage range three-phase 110 V - 400 V AC 50/60 Hz
Neutral connector is required
Max. current per power supply: 3x16 A
Temperature application range: +5° up to +45° C
Humidity application range: 5% to 95%
rel. humidity, non-condensing
Protection category: IP 20
H-section: made of aluminium

W x H x D [mm]: 60 x 2100 x 60

Make/model: Rittal
Type: Power System Module busbar
for 47 U racks DK 7856.008 or equivalent