Preassembled connection cable for the Power System Module.
- Article number:
- DK 7856025
- Design
- 3-phase
- Connector (type)
- CEE (3P+N+PE)
- Rated current (max.)
- 16 A
- Dimensions
- Length: 3 m
- Sockets
- Wago X-Com
- Packs of
- 1 pc(s).
- Net weight
- 0.94 kg
- Gross weight
- 0.96 kg
- Customs tariff number
- 85444290
- EAN
- 4028177415805
- ETIM 9
- EC001576
- ECLASS 8.0
- 27060402
- Product description
- DK Connection cable, L: 3 m, 16 A, 3-phase, Wago X-Com, CEE, For PSM
Power System Module connection cable
Installation via the plug & play system:
The pre-configured connection cable with fitted AC
IEC309 plug is used to supply the power system module
plus busbar. A 5-pole plug-in connector strip is used
to connect up to the busbar.
Another connection cable is required to supply the
second redundant power circuit.
Technical specifications:
Three-phase voltage range 110V - 400V AC 50/60 Hz,
neutral line is not needed
Max. current per supply: 3 x 16A
Type of cable: H07RN-F 5G2.5 mm²
Cable length: 3 m
1st cable end: CEE-plug 16A / 400V (IEC309, red)
2nd cable end: Wago plug
Installation via the plug & play system:
The pre-configured connection cable with fitted AC
IEC309 plug is used to supply the power system module
plus busbar. A 5-pole plug-in connector strip is used
to connect up to the busbar.
Another connection cable is required to supply the
second redundant power circuit.
Technical specifications:
Three-phase voltage range 110V - 400V AC 50/60 Hz,
neutral line is not needed
Max. current per supply: 3 x 16A
Type of cable: H07RN-F 5G2.5 mm²
Cable length: 3 m
1st cable end: CEE-plug 16A / 400V (IEC309, red)
2nd cable end: Wago plug