Preassembled connection cable for the Power System Module.
- Article number:
- DK 7856026
- Design
- Single-phase
- Connector (type)
- CEE (P+N+PE)
- Rated current (max.)
- 16 A
- Dimensions
- Length: 3 m
- Sockets
- Wago X-Com
- Packs of
- 1 pc(s).
- Net weight
- 0.67 kg
- Gross weight
- 0.68 kg
- Customs tariff number
- 85444290
- EAN
- 4028177438811
- ETIM 9
- EC001576
- ECLASS 8.0
- 27060402
- Product description
- DK Connection cable, L: 3 m, 16 A, 1-phase, Wago X-Com, CEE, For PSM
Single-phase connection cable for PSM busbar
3m, fully wired ready for connection, with adaptor
for PSM and CEE connector 230V 2P + E 16A,
contact protection CEE22
3m, fully wired ready for connection, with adaptor
for PSM and CEE connector 230V 2P + E 16A,
contact protection CEE22