The various modules may be inserted into the support rail in any combination.
- Article number:
- DK 7856070
- Design
- non-switchable
- Product description
- The modular system facilitates basic configuration of the racks, thanks to a vertical support rail with single-/3-phase infeed. The various socket modules to supply the active components may be snap-fitted into the support rail. The various modules, earthing pins, IEC320 etc. may be inserted into the support rail in any combination. This is easily achieved, even by non-electricians, thanks to the shock hazard protected plug & play system.
- Material
- Section: Aluminium, anodised
Socket inserts: Plastic (PA6 GF 30 V1) - Length
- 250 mm
- Type of electrical connection
- WAGO WINSTA MIDI
- Phases per infeed
- 1~
- Thermal overcurrent protection
- per socket module
- Rated operating voltage
- 110 V – 230 V AC, 50/60 Hz
- Rated current (max.)
- 16 A
- Required number of module slots
- 1
- Dimensions
- Length: 250 mm
- Operating temperature range
- 5 °C...45 °C
- Ambient humidity (non-condensing)
- 5...95 %
- Sockets
- 6 x IEC 320 socket C13
- Packs of
- 1 pc(s).
- Net weight
- 0.3 kg
- Gross weight
- 0.342 kg
- Customs tariff number
- 85369001
- EAN
- 4028177402522
- ETIM 9
- EC000330
- ECLASS 8.0
- 27142604
- Product description
- DK PSM Plus socket module, C13, 6-way, black, non-switchable, with thermal overcurrent protection
Power System Module plug-in module, 6 x ICE, IEC 320
C13 with 10A thermal overload protection
Installation via the plug & play system:
The plug-in module is locked into the power system
module busbar. It can be locked in or unlocked whilst
working. The module connection direction determines
which power supply will be used.
A mixture of all of the modules can be fitted in the
rails.
Technical fittings:
The plug-in module has 6 x IEC320 C13 sockets available
for use. The module has an integrated thermal fuse (10A).
It protects all 6 sockets. If the thermal fuse cooled down,
it can be switched on if it trips out.
Technical specifications:
Single-phase voltage range: 110V - 230V AC 50/60 Hz,
neutral conductor is required
Max. current per module: 10A at 230V AC, 15A at 110V AC
Temperature application range: +5°C - +45°C
Humidity range: 5% - 95% relative humidity,
non-condensing
Protection category IP20
W x H x D [mm]: 50 x 250 x 45
C13 with 10A thermal overload protection
Installation via the plug & play system:
The plug-in module is locked into the power system
module busbar. It can be locked in or unlocked whilst
working. The module connection direction determines
which power supply will be used.
A mixture of all of the modules can be fitted in the
rails.
Technical fittings:
The plug-in module has 6 x IEC320 C13 sockets available
for use. The module has an integrated thermal fuse (10A).
It protects all 6 sockets. If the thermal fuse cooled down,
it can be switched on if it trips out.
Technical specifications:
Single-phase voltage range: 110V - 230V AC 50/60 Hz,
neutral conductor is required
Max. current per module: 10A at 230V AC, 15A at 110V AC
Temperature application range: +5°C - +45°C
Humidity range: 5% - 95% relative humidity,
non-condensing
Protection category IP20
W x H x D [mm]: 50 x 250 x 45