Connected upstream of the busbar. An overvoltage protection is available for each 3-phase infeed to the busbar. The overvoltage protection may also be retrofitted.
- Article number:
- DK 7856170
- Design
- Overvoltage protection type 3
- Product description
- Connected upstream of the busbar. An overvoltage protection is available for each 3-phase infeed to the busbar. The overvoltage protection may also be retrofitted.
- Connector (type)
- Wago X-Com
- Phases per infeed
- 3~
- Rated current (max.)
- 16 A
- Note
- One adaptor is required for each infeed.
- Sockets
- Wago X-Com
- Packs of
- 1 pc(s).
- Net weight
- 0.799 kg
- Gross weight
- 0.82 kg
- Customs tariff number
- 85369001
- EAN
- 4028177402621
- ETIM 9
- EC000942
- ECLASS 8.0
- 27130806
- Product description
- DK PSM Overvoltage protection, Wago X-Com
- Declarations
- Declaration of conformity
- Documentation
- Instructions
Power System Module with overvoltage protection,
3-phase
Installation via plug & play
3-phase overvoltage protection
Overvoltage protection is available for every 3-phase
busbar supply. Overvoltage protection can also be
fitted as an upgrade. Integrated visual function
checks.
The pre-configured connection cable is used to supply
the power system module busbar. A 5-pole plug-in
connector strip is used to connect up the busbar.
Connection cable DK 7856.025 is needed for the supply.
Function
A green light will be lit if it is working correctly.
An overvoltage device failure is indicated by a red
light illuminating.
Requirement category
Overvoltage protection has been designed to meet Class
D requirements (different use with local sockets).
Intended use
The overvoltage socket strip has been designed for
overvoltage category ll protection as per DIN VDE 0110
Part 1.
Technical specifications:
3-phase voltage range: 110V - 400 V AC 50/60Hz
Max. current per supply 3 x 16 A
Type of cable: H07RN-F 5G2.5 mm² Temperature range:
+5°C - +45°C
Humidity range: 5% - 95% relative humidity,
non-condensing
Protection category IP 20
3-phase
Installation via plug & play
3-phase overvoltage protection
Overvoltage protection is available for every 3-phase
busbar supply. Overvoltage protection can also be
fitted as an upgrade. Integrated visual function
checks.
The pre-configured connection cable is used to supply
the power system module busbar. A 5-pole plug-in
connector strip is used to connect up the busbar.
Connection cable DK 7856.025 is needed for the supply.
Function
A green light will be lit if it is working correctly.
An overvoltage device failure is indicated by a red
light illuminating.
Requirement category
Overvoltage protection has been designed to meet Class
D requirements (different use with local sockets).
Intended use
The overvoltage socket strip has been designed for
overvoltage category ll protection as per DIN VDE 0110
Part 1.
Technical specifications:
3-phase voltage range: 110V - 400 V AC 50/60Hz
Max. current per supply 3 x 16 A
Type of cable: H07RN-F 5G2.5 mm² Temperature range:
+5°C - +45°C
Humidity range: 5% - 95% relative humidity,
non-condensing
Protection category IP 20