The various modules may be inserted into the support rail in any combination.
- Article number:
- DK 7856230
- Design
- non-switchable
- Product description
- The modular system facilitates basic configuration of the racks, thanks to a vertical support rail with single-/3-phase infeed. The various socket modules to supply the active components may be snap-fitted into the support rail. The various modules, earthing pins, IEC320 etc. may be inserted into the support rail in any combination. This is easily achieved, even by non-electricians, thanks to the shock hazard protected plug & play system.
- Material
- Section: Aluminium, anodised
Socket inserts: Plastic (PA6 GF 30 V1) - Length
- 250 mm
- Type of electrical connection
- WAGO WINSTA MIDI
- Phases per infeed
- 1~
- Thermal overcurrent protection
- –
- Rated operating voltage
- 110 V – 230 V AC, 50/60 Hz
- Rated current (max.)
- 16 A
- Required number of module slots
- 1
- Dimensions
- Length: 250 mm
- Operating temperature range
- 5 °C...45 °C
- Ambient humidity (non-condensing)
- 5...95 %
- Sockets
- 4 x IEC 320 socket C19
- Packs of
- 1 pc(s).
- Net weight
- 0.3 kg
- Gross weight
- 0.341 kg
- Customs tariff number
- 85369001
- EAN
- 4028177485358
- ETIM 9
- EC000330
- ECLASS 8.0
- 27142604
- Product description
- DK PSM Plus socket module, C19, 4-way, black, non-switchable
PSM plug-in module IEC 320 C19
The plug-in module for the busbar system PSM
has 4 current outlets with IEC320 C19 slots.
A PSM busbar is required to operate the module.
A maximum of 4 modules may be inserted into a
1200 mm long PSM bar, and a maximum of 7 modules
into a 2000 mm long PSM bar.
The plug-in module for the busbar system PSM
has 4 current outlets with IEC320 C19 slots.
A PSM busbar is required to operate the module.
A maximum of 4 modules may be inserted into a
1200 mm long PSM bar, and a maximum of 7 modules
into a 2000 mm long PSM bar.