This item will be discontinued on: Jul 30, 2022
PSM measurement bar for CMC III
Article number: DK 7859.053
One or two infeeds, with on or three phases, redundant after changing the plug-in module's direction of connection. With measurement option in conjunction with the CMC III system.
- Article number:
- DK 7859.053
- Product description
- Measurement bars for direct connection to the CMC III system. With a PSM mounting kit, the measurement bar may be vertically mounted in 2000 mm high VX IT, TS IT or TS racks. Display and monitoring of all major output parameters is supported, separated by phase and infeed. An integral display provides a local on-site display in the rack. Remote administration and network connectivity are created via the CMC III system.
- Benefits
- Modular extendible system
- For 16 A and 32 A phase current
- Various PSM connection modules (pin patterns)
- PSM modules may be connected with the system operational
- Easy to assemble
- CAN bus for direct connection to CMC III system (RJ 45, 2 x socket)
- Extensive management and monitoring functions (via CMC III)
- High-MTBF and measurement accuracy of +/- 1%
- Energy-efficient electric design – minimal inherent power consumption
- High-quality aluminium housing, for flexible mounting
- Power supply via CMC III system (24 V DC)
- Max. 8 systems may be connected to one CMC III Processing Unit
- Max. 4 systems may be connected to one CMC III Processing Unit Compact
- Material
- Extruded aluminium section, anodised
- Length of connection cable
- 3 m
- Type of electrical connection
- CEE
- Number RJ45 ports for sensor units max
- 2
- Qty.
- 1
- Phases per infeed
- 1~
- Input voltage
- 230 V, 50/60 Hz
- Rated current (max.)
- 32 A
- Module slots (max.)
- 6
- Directives
- Low Voltage Directive 2014/35/EU
- EMC Directive 2014/30/EU
- IP protection category to IEC 60 529
- IP 20
- Standards
- EN 61000-6-1
- EN 61 000-6-2
- EN 55 022
- Measurement functions, description
- Voltage V, current A, frequency Hz
- Active power, active energy, apparent power, apparent energy
- Power factor (cos phi)
- Zero conductor current measurement/load imbalance detection
- Measurement per phase or infeed
- To fit
- Enclosure type: VX IT
TS IT
TS
Height: 2,000 mm - Operating temperature range
- 0 °C...45 °C
- Ambient humidity (non-condensing)
- 10...95 %
- Storage temperature range
- -25 °C...70 °C
- Packs of
- 1 pc(s).
- Net weight
- 5.685 kg
- Gross weight
- 5.984 kg
- Customs tariff number
- 85369001
- EAN
- 4028177677586
- ETIM 9
- EC000215
- ECLASS 8.0
- 27371306
- Product description
- DK PSM measurement bar, 230 V, 1~, 32 A, 50/60 Hz, Infeed: 1, For H: 2000 mm
- Documentation
- Instructions