The various modules may be inserted into the support rail in any combination.
- Article number:
- DK 7859130
- Design
- non-switchable, with LED display
- Product description
- The modular system facilitates basic configuration of the racks, thanks to a vertical support rail with single-/3-phase infeed. The various socket modules to supply the active components may be snap-fitted into the support rail. The various modules, earthing pins, IEC320 etc. may be inserted into the support rail in any combination. This is easily achieved, even by non-electricians, thanks to the shock hazard protected plug & play system.
- Material
- Section: Aluminium, anodised
Socket inserts: Plastic (PA6 GF 30 V1) - Length
- 250 mm
- Type of electrical connection
- WAGO WINSTA MIDI
- Phases per infeed
- 1~
- Thermal overcurrent protection
- –
- Rated operating voltage
- 110 V – 230 V AC, 50/60 Hz
- Rated current (max.)
- 16 A
- Required number of module slots
- 1
- Dimensions
- Length: 250 mm
- Operating temperature range
- 5 °C...45 °C
- Ambient humidity (non-condensing)
- 5...95 %
- Sockets
- 4 x IEC 320 socket C19
- Packs of
- 1 pc(s).
- Net weight
- 0.38 kg
- Gross weight
- 0.385 kg
- Customs tariff number
- 85369001
- EAN
- 4028177598027
- ETIM 9
- EC000330
- ECLASS 8.0
- 27142604
- Product description
- DK PSM Plus socket module, C19, 4-way, black, nicht schaltbar, mit LED
Rittal Power System Module
PSM module with 4 x C19 slots for plugging in a
Rittal PSM busbar.
The module occupies a slot on the rail. In this way up
to 7 (4) modules may be installed in a PSM busbar for
2000 (1200) mm high racks. Combined population of
different modules is also supported. Multi-coloured
LEDs on the module indicate the current load. Up to
7 A the green LEDs are lit and up to 13 A the yellow
ones are lit.
If the current rises over 13 A, the red LEDS are lit
to indicate that no further load may be connected.
These threshold values cannot be changed.
Technical specifications:
Dimensions: WxHxD: 50 x 250 x 45 mm
Operating temperature: +5 up to 45°C
Ambient humidity: 5 to 95% relative humidity
Protection category: IP 20
Maximum current per module: 16 A
Connections:
4 x IEC 60 320 C19
Material: Aluminium section with black plastic cover.
Supply includes:
- 1 PSM module with LEDs
Packs of 1
PSM module with 4 x C19 slots for plugging in a
Rittal PSM busbar.
The module occupies a slot on the rail. In this way up
to 7 (4) modules may be installed in a PSM busbar for
2000 (1200) mm high racks. Combined population of
different modules is also supported. Multi-coloured
LEDs on the module indicate the current load. Up to
7 A the green LEDs are lit and up to 13 A the yellow
ones are lit.
If the current rises over 13 A, the red LEDS are lit
to indicate that no further load may be connected.
These threshold values cannot be changed.
Technical specifications:
Dimensions: WxHxD: 50 x 250 x 45 mm
Operating temperature: +5 up to 45°C
Ambient humidity: 5 to 95% relative humidity
Protection category: IP 20
Maximum current per module: 16 A
Connections:
4 x IEC 60 320 C19
Material: Aluminium section with black plastic cover.
Supply includes:
- 1 PSM module with LEDs
Packs of 1