TE 8000 IT enclosure with glazed door, prepared for individual interior installation.
- Article number:
- TE 7888530
- Design
- with side panels
- Benefits
- No frame structure
- Optimum accessibility
- Readily dismantled and therefore easily installed
- Interchangeable door hinge
- Material
- Sheet steel
Glazed door: Single-pane safety glass, 3 mm - Surface finish
- Mounting frame: Dipcoat-primed
Enclosure panels: Powder-coated - General colour
- RAL 7035
- Colour
- RAL 7035
- Supply includes
- Self-supporting 482.6 mm (19") mounting frames, front and rear, depth-variable
Glazed door at the front, including 130° hinge, designer handle and security lock 3524 E
Sheet steel door at the rear, including 130° hinge, security lock 3524 E
Base frame with maximum cut-out (for optional population with module plates)
Roof plate including concealed cut-out for cable entry and optional fan
4 levelling feet, M10 (supplied loose)
4 spacers, 20 mm (supplied loose) to raise the roof plate
Side panels, lockable, including security lock 3524 E - Dimensions
- Width: 800 mm
Height: 2,000 mm
Depth: 800 mm - Units
- 42 U
- Units
- 42 U
- Free mounting space to the 482.6 mm (19") level, front/rear
- 130 mm / 130 mm /
- Distance between levels as delivered
- 495 mm
- Load capacity
- 4,000 N
- Protection category to IEC 60 529
- IP 20
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 104 kg
- Gross weight
- 106 kg
- Customs tariff number
- 94032080
- EAN
- 4028177801462
- ETIM 9
- EC002499
- ECLASS 8.0
- 27180207
- Product description
- TE Network enclosure TE 8000, WHD: 800x2000x800 mm, 42 U, With glazed door
- Declarations
- Declaration of conformity
- Documentation
- Instructions
- Data sheets
- Technical details
TE 8000 network enclosure
Item TE 7888.530
Screw-fastened, dismountable enclosure design based on two
self-supporting 482.6 mm (19") mounting angles, which simultaneously
form the supporting enclosure frame. Roof and modular base frames
connected together using 482.6 mm (19") mounting frames to form a
supporting enclosure frame. Plug-in, lockable side panels, including
3524 E security lock. Sheet steel glazed door at the front, with 3 mm
single-pane safety glass, solid sheet steel door at the rear. Both
include 2-point locking rod, designer handle at the front, lock trim
panel at the rear, with replaceable logo and security lock 3524 E, can
be exchanged for Ergoform-S handle system for integrating a
semi-cylinder if required. Door hinge may be swapped to opposite side,
130° door opening angle. Doors are attached to the roof and base frame
by pin hinges. Doors may be quickly fitted/dismantled or exchanged.
Three-point latch via additional central locking point available on
request. Roof plate, one-piece, with rear opening for optional cable
entry and cut-out in the centre for passive ventilation or retrofitting
of an active fan unit including thermostat. Both openings are sealed
with cover plates in the delivered state (protection category IP 20).
Cable entry may be activated by retrofitting of brush strips. Base frame
with maximum cut-out for optional population with module plates. Two
depth-adjustable 482.6 mm (19") mounting frames with integrated 25 mm
system punching are used for the internal assembly. Mounting frames may
be secured infinitely by means of slot attachment. 200 kg load capacity
per frame, max. 400 kg for each rack. The enclosure system is a bayable
system.
Supply includes: Enclosure including spacer bolts for raising the roof
and levelling feet M10 to compensate for floor irregularities.
Material: Sheet steel
Surface finish: RAL 7035
Approvals: ---
Dimensions (WHD): 800 x 2000 x 800 mm
Installation clearance height: 42 U
Protection category: IP 20 (for sealed mounting openings in the roof
plate)
Model No: TE 7888.530
Manufacturer: Rittal GmbH & Co. KG
Item TE 7888.530
Screw-fastened, dismountable enclosure design based on two
self-supporting 482.6 mm (19") mounting angles, which simultaneously
form the supporting enclosure frame. Roof and modular base frames
connected together using 482.6 mm (19") mounting frames to form a
supporting enclosure frame. Plug-in, lockable side panels, including
3524 E security lock. Sheet steel glazed door at the front, with 3 mm
single-pane safety glass, solid sheet steel door at the rear. Both
include 2-point locking rod, designer handle at the front, lock trim
panel at the rear, with replaceable logo and security lock 3524 E, can
be exchanged for Ergoform-S handle system for integrating a
semi-cylinder if required. Door hinge may be swapped to opposite side,
130° door opening angle. Doors are attached to the roof and base frame
by pin hinges. Doors may be quickly fitted/dismantled or exchanged.
Three-point latch via additional central locking point available on
request. Roof plate, one-piece, with rear opening for optional cable
entry and cut-out in the centre for passive ventilation or retrofitting
of an active fan unit including thermostat. Both openings are sealed
with cover plates in the delivered state (protection category IP 20).
Cable entry may be activated by retrofitting of brush strips. Base frame
with maximum cut-out for optional population with module plates. Two
depth-adjustable 482.6 mm (19") mounting frames with integrated 25 mm
system punching are used for the internal assembly. Mounting frames may
be secured infinitely by means of slot attachment. 200 kg load capacity
per frame, max. 400 kg for each rack. The enclosure system is a bayable
system.
Supply includes: Enclosure including spacer bolts for raising the roof
and levelling feet M10 to compensate for floor irregularities.
Material: Sheet steel
Surface finish: RAL 7035
Approvals: ---
Dimensions (WHD): 800 x 2000 x 800 mm
Installation clearance height: 42 U
Protection category: IP 20 (for sealed mounting openings in the roof
plate)
Model No: TE 7888.530
Manufacturer: Rittal GmbH & Co. KG