Network rack TE 8000 Vented

Article number: TE 7888892

IT enclosure system, suitable for dismantling, with depth-variable 482.6 mm (19") mounting frame.

482.6 mm (19") fastener, 1 U with contact

Article number:
TE 7888892
Benefits
No frame structure
Optimum accessibility
Readily dismantled and therefore easily installed
Interchangeable door hinge
Material
Sheet steel
Surface finish
Mounting frame: Dipcoat-primed
Enclosure panels: Powder-coated
General colour
RAL 7035
Colour
RAL 7035
Supply includes
Self-supporting 482.6 mm (19") mounting frames, front and rear, depth-variable
Sheet steel door vented (vented surface area > 67%), front with designer handle, 130° hinge, security lock 3524 E
Sheet steel door vented (vented surface area > 67%), rear with 130° hinge, security lock 3524 E
Base frame with maximum cut-out (for optional population with module plates)
Roof plate including concealed cut-out for cable entry and optional fan
4 levelling feet, M10 (supplied loose)
4 spacers, 20 mm (supplied loose) to raise the roof plate
Baying kit
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 1,000 mm
Units
42 U
Units
42 U
Free mounting space to the 482.6 mm (19") level, front/rear
80 mm / 130 mm
Distance between levels as delivered
745 mm
Load capacity
7,000 N
Protection category to IEC 60 529
IP 20
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
78 kg
Gross weight
81 kg
Customs tariff number
94032080
EAN
4028177801523
ETIM 9
EC002499
ECLASS 8.0
27180207
Product description
TE Network enclosure TE 8000, WHD: 800x2000x1000 mm, 42 U, vented, without side panels
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical details
TE 8000 network enclosure, vented, bayed enclosure without side panels
Item TE 7888.892

Screw-fastened, dismountable enclosure design based on two
self-supporting 482.6 mm (19") mounting angles, which simultaneously
form the supporting enclosure frame. Roof and modular base frames
connected together using 482.6 mm (19") mounting frames to form a
supporting enclosure frame. Bayed enclosure without side panels,
including baying kit. Vented sheet steel door at the front and rear,
vented surface area approx. 63% perforated. Both include 2-point locking
rod, designer handle at the front, lock trim panel at the rear, with
replaceable logo and security lock 3524 E, can be exchanged for
Ergoform-S handle system for integrating a semi-cylinder if required.
Door hinge may be swapped to opposite side, 130° door opening angle.
Doors are attached to the roof and base frame by pin hinges. Doors may
be quickly fitted/dismantled or exchanged. Three-point latch via
additional central locking point available on request. Roof plate,
one-piece, with rear opening for optional cable entry and cut-out in the
centre for passive ventilation or retrofitting of an active fan unit
including thermostat. Both openings are sealed with cover plates in the
delivered state (protection category IP 20). Cable entry may be
activated by retrofitting of brush strips. Base frame with maximum
cut-out for optional population with module plates. Two depth-adjustable
482.6 mm (19") mounting frames with integrated 25 mm system punching are
used for the internal assembly. Mounting frames may be secured
infinitely by means of slot attachment. 350 kg load capacity per frame,
max. 700 kg for each rack. The enclosure system is a bayable system.

Supply includes: Enclosure including spacer bolts for raising the roof
and levelling feet M10 to compensate for floor irregularities.

Material: Sheet steel

Surface finish: RAL 7035

Approvals: ---

Dimensions (WHD): 800 x 2000 x 1000 mm

Installation clearance height: 42 U

Protection category: IP 20 (for sealed mounting openings in the roof
plate and bayed siting)

Model No: TE 7888.892

Manufacturer: Rittal GmbH & Co. KG